(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Key Sheet Cutter

Key Sheet Cutter
  • Volume Discount

A wide range of sizes are available for key groove machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-6-0.5
KC-6-0.6
KC-6-0.7
KC-6-0.8
KC-6-0.9
KC-6-1.0
KC-6-1.1
KC-6-1.2
KC-6-1.3
KC-6-1.4
KC-6-1.5
KC-6-1.6
KC-6-1.7
KC-6-1.8
KC-6-1.9
KC-6-2.0
KC-6-2.5
KC-6-3.0
KC-6-4.0
KC-6-5.0
KC-7-0.5
KC-7-0.6
KC-7-0.7
KC-7-0.8
KC-7-0.9
KC-7-1.0
KC-7-1.1
KC-7-1.2
KC-7-1.3
KC-7-1.4
KC-7-1.5
KC-7-1.6
KC-7-1.7
KC-7-1.8
KC-7-1.9
KC-7-2.0
KC-7-2.5
KC-7-3.0
KC-8-0.5
KC-8-0.6
KC-8-0.7
KC-8-0.8
KC-8-0.9
KC-8-1.0
KC-8-1.1
KC-8-1.2
KC-8-1.3
KC-8-1.4
KC-8-1.5
KC-8-1.6
KC-8-1.7
KC-8-1.8
KC-8-1.9
KC-8-2.0
KC-8-2.1
KC-8-2.2
KC-8-2.3
KC-8-2.4
KC-8-2.5
KC-8-2.6
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ mm)
Blade width (ℓ)
(mm)
Neck diameter (d1)
(mm)
Neck length (ℓ1)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Blade width tolerance O.D. Tolerance
1 Piece(s)Available

12 Days or more

60.5365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

60.6365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

12 Days or more

60.7365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

60.8365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

60.9365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

12 Days or more

61365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

61.1365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

61.2365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

61.3365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

61.4365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

61.5365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

61.6365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

61.7365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

61.8365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

61.9365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

12 Days or more

62365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

62.5365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

63365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

64365068-0.020~-0.038+0.18~+0.30
1 Piece(s)Available

12 Days or more

65365068-0.020~-0.038+0.18~+0.30
1 Piece(s)Available

8 Days or more

70.5365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

70.6365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

70.7365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

70.8365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

70.9365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

71365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

71.1365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

71.2365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

71.3365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

71.4365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

71.5365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

71.6365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

71.7365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

71.8365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

71.9365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

72365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

72.5365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

73365068-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

80.53.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

80.63.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

80.73.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

80.83.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

80.93.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

12 Days or more

813.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

81.13.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

81.23.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

81.33.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

81.43.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

81.53.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

81.63.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

81.73.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

81.83.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

81.93.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

12 Days or more

823.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

82.13.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

82.23.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

82.33.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

82.43.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

12 Days or more

82.53.565088-0.014~-0.028+0.18~+0.30
1 Piece(s)Available

8 Days or more

82.63.565088-0.014~-0.028+0.18~+0.30

Loading...

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application Keyway Torsion Angle (θ)(°) No torsion
Coating Non-Coated

Additional Products in this Category

Tech Support