(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Special Long Shank End Mill, 2-Flute

Special Long Shank End Mill, 2-Flute
  • Volume Discount

The shank has been made especially long for deep engraving. Designed with a thin shank.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XLS-2SF-8-150
XLS-2SF-8.5-100
XLS-2SF-8.5-150
XLS-2SF-9-100
XLS-2SF-9-150
XLS-2SF-9.5-100
XLS-2SF-9.5-150
XLS-2SF-10-100
XLS-2SF-10-150
XLS-2SF-10.5-150
XLS-2SF-10.5-200
XLS-2SF-11-150
XLS-2SF-11-200
XLS-2SF-11.5-150
XLS-2SF-11.5-200
XLS-2SF-12-150
XLS-2SF-12-200
XLS-2SF-12.5-150
XLS-2SF-12.5-200
XLS-2SF-13-150
XLS-2SF-13-200
XLS-2SF-13.5-150
XLS-2SF-13.5-200
XLS-2SF-14-150
XLS-2SF-14-200
XLS-2SF-14.5-150
XLS-2SF-14.5-200
XLS-2SF-15-150
XLS-2SF-15-200
XLS-2SF-15.5-150
XLS-2SF-15.5-200
XLS-2SF-16-150
XLS-2SF-16-200
XLS-2SF-16.5-200
XLS-2SF-16.5-250
XLS-2SF-17-200
XLS-2SF-17-250
XLS-2SF-17.5-200
XLS-2SF-17.5-250
XLS-2SF-18-200
XLS-2SF-18-250
XLS-2SF-18.5-200
XLS-2SF-18.5-250
XLS-2SF-19-200
XLS-2SF-19-250
XLS-2SF-19.5-200
XLS-2SF-19.5-250
XLS-2SF-20-200
XLS-2SF-20-250
XLS-2SF-21-250
XLS-2SF-21-300
XLS-2SF-22-250
XLS-2SF-22-300
XLS-2SF-23-250
XLS-2SF-23-300
XLS-2SF-24-250
XLS-2SF-24-300
XLS-2SF-25-250
XLS-2SF-25-300
XLS-2SF-26-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Blade tip shape
1 Piece(s)Available

8 Days or more

8206150Sharp Edge
1 Piece(s)Available

8 Days or more

8.5258100Sharp Edge
1 Piece(s)Available

12 Days or more

8.5258150Sharp Edge
1 Piece(s)Available

8 Days or more

9258100Sharp Edge
1 Piece(s)Available

12 Days or more

9258150Sharp Edge
1 Piece(s)Available

8 Days or more

9.5258100Sharp Edge
1 Piece(s)Available

12 Days or more

9.5258150Sharp Edge
1 Piece(s)Available

12 Days or more

10258100Sharp Edge
1 Piece(s)Available

8 Days or more

10258150Sharp Edge
1 Piece(s)Available

8 Days or more

10.53010150C plane
1 Piece(s)Available

12 Days or more

10.53010200C plane
1 Piece(s)Available

12 Days or more

113010150C plane
1 Piece(s)Available

8 Days or more

113010200C plane
1 Piece(s)Available

8 Days or more

11.53010150C plane
1 Piece(s)Available

8 Days or more

11.53010200C plane
1 Piece(s)Available

12 Days or more

123010150C plane
1 Piece(s)Available

12 Days or more

123010200C plane
1 Piece(s)Available

8 Days or more

12.53512150C plane
1 Piece(s)Available

8 Days or more

12.53512200C plane
1 Piece(s)Available

8 Days or more

133512150C plane
1 Piece(s)Available

8 Days or more

133512200C plane
1 Piece(s)Available

12 Days or more

13.53512150C plane
1 Piece(s)Available

8 Days or more

13.53512200C plane
1 Piece(s)Available

12 Days or more

143512150C plane
1 Piece(s)Available

8 Days or more

143512200C plane
1 Piece(s)Available

12 Days or more

14.54012150C plane
1 Piece(s)Available

8 Days or more

14.54012200C plane
1 Piece(s)Available

12 Days or more

154012150C plane
1 Piece(s)Available

8 Days or more

154012200C plane
1 Piece(s)Available

8 Days or more

15.54012150C plane
1 Piece(s)Available

8 Days or more

15.54012200C plane
1 Piece(s)Available

8 Days or more

164012150C plane
1 Piece(s)Available

9 Days or more

164012200C plane
1 Piece(s)Available

8 Days or more

16.54016200C plane
1 Piece(s)Available

8 Days or more

16.54016250C plane
1 Piece(s)Available

8 Days or more

174016200C plane
1 Piece(s)Available

8 Days or more

174016250C plane
1 Piece(s)Available

8 Days or more

17.54016200C plane
1 Piece(s)Available

8 Days or more

17.54016250C plane
1 Piece(s)Available

12 Days or more

184016200C plane
1 Piece(s)Available

8 Days or more

184016250C plane
1 Piece(s)Available

8 Days or more

18.54516200C plane
1 Piece(s)Available

8 Days or more

18.54516250C plane
1 Piece(s)Available

8 Days or more

194516200C plane
1 Piece(s)Available

8 Days or more

194516250C plane
1 Piece(s)Available

8 Days or more

19.54516200C plane
1 Piece(s)Available

8 Days or more

19.54516250C plane
1 Piece(s)Available

12 Days or more

204516200C plane
1 Piece(s)Available

8 Days or more

204516250C plane
1 Piece(s)Available

8 Days or more

214520250C plane
1 Piece(s)Available

8 Days or more

214520300C plane
1 Piece(s)Available

12 Days or more

224520250C plane
1 Piece(s)Available

8 Days or more

224520300C plane
1 Piece(s)Available

8 Days or more

235020250C plane
1 Piece(s)Available

8 Days or more

235020300C plane
1 Piece(s)Available

8 Days or more

245020250C plane
1 Piece(s)Available

8 Days or more

245020300C plane
1 Piece(s)Available

8 Days or more

255020250C plane
1 Piece(s)Available

8 Days or more

255020300C plane
1 Piece(s)Available

8 Days or more

265025250C plane

Loading...

Basic Information

Work Material Cast Iron / Aluminum / Resin / Carbon Steel / Alloy Steel / Tool Steel / Steel Alloy Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt HSS (SKH56) Processing Applications Plane / Side / Groove / Plunging (Z feed) Coating Non-Coated
Helix Angle (θ) Standard torsion (30-40°) Base-Blade Availability Available Blade diameter tolerance(mm) 0~-0.03
Center Hole None

Additional Products in this Category

Tech Support