(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long blade for deep grooving such as die engraving and wide carving Abundant variety of sizes
Work Material | Cast Iron / Aluminum / Resin / Carbon Steel / Alloy Steel / Tool Steel / Steel Alloy | Flute Shape Type | Square | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS (SKH56) | Processing Applications | Plane / Side / Groove / Plunging (Z feed) | Coating | Non-Coated |
Helix Angle (θ) | Standard torsion (30-40°) | Base-Blade Availability | Available | Blade diameter tolerance(mm) | 0~-0.03 |
Center Hole | None |
Please check the type/dimensions/specifications of the part 2LF-3.0 in the 3S End Mill, 2-Flute Long Blade series.
Part Number |
---|
2LF-10.3 |
2LF-10.4 |
2LF-10.5 |
2LF-3.1 |
2LF-3.2 |
2LF-3.3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy