(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Shank, Countersink, HSS, TiN Coating 90°

Straight Shank, Countersink, HSS, TiN Coating 90°

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: Hole Chamfer
•Single Blade/Double Blade: Single Blade
•Peripheral Blade Availability: Included
•Tool Material Type: High-Speed Steel
•Point Angle(θ): 90

Part Number

Configured Part Number is shown.

Part Number
6277-4.3TG
6277-5.0TG
6277-5.3TG
6277-5.8TG
6277-6.0TG
6277-6.3TG
6277-7.0TG
6277-7.3TG
6277-8.3TG
6277-9.4TG
6277-10.0TG
6277-10.4TG
6277-11.5TG
6277-12.4TG
6277-13.4TG
6277-15.0TG
6277-16.5TG
6277-19.0TG
6277-20.5TG
6277-23.0TG
6277-25.0TG
6277-37.0TG
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(mm)
Compatible flat head screw
(M)
Shank diameter
(d)
Tip diameter
(d)
Overall Length
(l)
Chamfering bore diameter range
1 Piece(s)Available

8 Days or more

4.3M2.041.3401.3~4.3
1 Piece(s)Available

8 Days or more

5-41.5401.5~5.0
1 Piece(s)Available

8 Days or more

5.3M2.541.5401.5~5.3
1 Piece(s)Available

10 Days or more

5.8-51.5451.5~5.8
1 Piece(s)Available

8 Days or more

6-51.5451.5 to 6.0
1 Piece(s)Available

8 Days or more

6.3M3.051.5451.5~6.3
1 Piece(s)Available

12 Days or more

7-61.8501.8~7.0
1 Piece(s)Available

10 Days or more

7.3M3.561.8501.8~7.3
1 Piece(s)Available

8 Days or more

8.3M4.062502.0~8.3
1 Piece(s)Available

8 Days or more

9.4-62.2502.2~9.4
1 Piece(s)Available

10 Days or more

10-62.5502.5~10.0
1 Piece(s)Available

11 Days or more

10.4M5.062.5502.5~10.0
1 Piece(s)Available

8 Days or more

11.5-82.8562.8~11.5
1 Piece(s)Available

8 Days or more

12.4M6.082.8562.8~12.4
1 Piece(s)Available

8 Days or more

13.4-82.9562.9~13.4
1 Piece(s)Available

8 Days or more

15-103.2603.2~15.0
1 Piece(s)Available

8 Days or more

16.5M8.0103.2603.2~16.5
1 Piece(s)Available

8 Days or more

19-103.5633.5~19.0
1 Piece(s)Available

9 Days or more

20.5M10.0103.5633.5~20.5
1 Piece(s)Available

8 Days or more

23-103.8673.8~23.0
1 Piece(s)Available

8 Days or more

25M12.0103.8673.8~25.0
1 Piece(s)Available

8 Days or more

37-124.8904.8~37.0

Loading...

  1. 1

Basic Information

Use Hole Chamfer Tip Angle (θ) 90 Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single Blade / Double Blade Single blade Peripheral Blade Availability Available Tool Material Type High-speed steel
Coating Presence Available Coating Type TiN Number of flutes 3-Flute
Shank Type Straight Shank diameter tolerance h9

Additional Products in this Category

Tech Support