(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Material Type: Carbide
•Point Angle(θ): 90
•Diameter Tolerance: h6
•Shank Diameter Tolerance: h6
Use | Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal | Both square (θ) | 90 | Blade diameter (D)(mm) | 16 |
---|---|---|---|---|---|
Work Material | General steel / Quenched and tempered steel / Aluminum | Tool Material Type | Carbide | Coating Presence | NA |
Shank diameter(d) | 16 | Overall Length(L) | 92 | Groove Length(l) | 26 |
Diameter tolerance | h6 | Shank diameter tolerance | h6 |
Please check the type/dimensions/specifications of the part DIXI1106-16.0 in the Carbide NC Center Drill 1106 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy