(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, Cemented Carbide, Stub, DIXI1130

Carbide Solid Drill Bits - Straight Shank, Cemented Carbide, Stub, DIXI1130
  • Volume Discount

•Tool Material Type: Carbide
•Link Model: Straight Link
•Torsional Angle: 24
•Tip Angle (°): 118
•Diameter Tolerance: h6

Part Number

Configured Part Number is shown.

Part Number
DIXI1130-0.40
DIXI1130-0.50
DIXI1130-0.60
DIXI1130-0.70
DIXI1130-0.80
DIXI1130-0.90
DIXI1130-1.00
DIXI1130-1.10
DIXI1130-2.00
DIXI1130-2.10
DIXI1130-2.20
DIXI1130-2.30
DIXI1130-2.40
DIXI1130-2.50
DIXI1130-2.60
DIXI1130-2.70
DIXI1130-2.80
DIXI1130-2.90
DIXI1130-3.00
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove length (L1)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

0.4630
1 Piece(s)Available

8 Days or more

0.5630
1 Piece(s)Available

8 Days or more

0.6630
1 Piece(s)Available

8 Days or more

0.7630
1 Piece(s)Available

8 Days or more

0.8730
1 Piece(s)Available

8 Days or more

0.9730
1 Piece(s)Available

8 Days or more

1730
1 Piece(s)Available

8 Days or more

1.1830
1 Piece(s)Available

8 Days or more

2938
1 Piece(s)Available

8 Days or more

2.1938
1 Piece(s)Available

8 Days or more

2.21040
1 Piece(s)Available

8 Days or more

2.31040
1 Piece(s)Available

8 Days or more

2.41143
1 Piece(s)Available

8 Days or more

2.51143
1 Piece(s)Available

8 Days or more

2.61143
1 Piece(s)Available

8 Days or more

2.71246
1 Piece(s)Available

8 Days or more

2.81246
1 Piece(s)Available

8 Days or more

2.91246
1 Piece(s)Available

8 Days or more

31246

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type Carbide Link Model Straight shank
Coating Presence NA Oil-Hole Presence NA Torsional Angle 24
Tip angle(°) 118 Diameter tolerance h6 Shank diameter tolerance h6

Additional Products in this Category

Tech Support