(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precise Automatic Lathe Tool - Plunging Type (6.4-150-TL-H2)

Precise Automatic Lathe Tool - Plunging Type 6.4-150-TL-H2
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Precise Automatic Lathe Tool - Plunging Type
•Overall Length (mm): 150
•Tip Size A: 2
•Tip Size B: 3

Part Number

Configured Part Number is shown.

6.4-150-TL-H2

Part Number
6.4-150-TL-H2
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size H
(mm)
Selfishly Tip Size D
10 Piece(s)Available

16 Days or more

6.4H26.4Left-hand3.0

Loading...

  1. 1

Basic Information

JIS Standard Precise Automatic Lathe Tool - Plunging Type Product Type Carbide bit Shank size L(mm) 150
Tip Size A 2 Tip Size B 3 Tip Size C 20

Please check the type/dimensions/specifications of the part 6.4-150-TL-H2 in the Precise Automatic Lathe Tool - Plunging Type series.

Products like this...

Part Number
10.0-150-TR-H2
10.0-150-TR-ST120
10.0-150-TR-UT120
6.4-150-TL-HT110
6.4-150-TL-ST120
6.4-150-TL-UT120
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size H
(mm)
Selfishly Tip Size D
10 Piece(s)Available

16 Days or more

10H210Right-hand4.0
10 Piece(s)Available

16 Days or more

10ST12010Right-hand4.0
10 Piece(s)Available

16 Days or more

10UT12010Right-hand4.0
10 Piece(s)Available

16 Days or more

6.4HT1106.4Left-hand3.0
10 Piece(s)Available

16 Days or more

6.4ST1206.4Left-hand3.0
10 Piece(s)Available

16 Days or more

6.4UT1206.4Left-hand3.0

Additional Products in this Category

Tech Support