(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precise Automatic Lathe Tool - External Cutting Type

Precise Automatic Lathe Tool - External Cutting Type
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Precise Automatic Lathe Tool - External Cutting Type
•Overall Length (mm): 150
•Tip Size A: 3
•Tip Size C: 20

Part Number

Configured Part Number is shown.

Part Number
6.4-150-GL-H2
6.4-150-GL-HT110
6.4-150-GL-ST120
6.4-150-GL-UT120
6.4-150-GR-H2
6.4-150-GR-HT110
6.4-150-GR-ST120
6.4-150-GR-UT120
7.0-150-GL-H2
7.0-150-GL-HT110
7.0-150-GL-ST120
7.0-150-GL-UT120
7.0-150-GR-H2
7.0-150-GR-HT110
7.0-150-GR-ST120
7.0-150-GR-UT120
8.0-150-GRL-H2
9.5-150-GRL-H2
9.5-150-GRL-HT110
9.5-150-GRL-ST120
9.5-150-GRL-UT120
10.0-150-GRL-HT110
10.0-150-GRL-ST120
10.0-150-GRL-UT120
12.0-150-GRL-H2
12.0-150-GRL-HT110
12.0-150-GRL-ST120
12.0-150-GRL-UT120
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size H
(mm)
Selfishly Tip Size B
10 Piece(s)Available

16 Days or more

6.4H26.4Left-hand2
10 Piece(s)Available

16 Days or more

6.4HT1106.4Left-hand2
10 Piece(s)Available

16 Days or more

6.4ST1206.4Left-hand2
10 Piece(s)Available

16 Days or more

6.4UT1206.4Left-hand2
10 Piece(s)Available

16 Days or more

6.4H26.4Right-hand2
10 Piece(s)Available

16 Days or more

6.4HT1106.4Right-hand2
10 Piece(s)Available

16 Days or more

6.4ST1206.4Right-hand2
10 Piece(s)Available

16 Days or more

6.4UT1206.4Right-hand2
10 Piece(s)Available

16 Days or more

7H27Left-hand2
10 Piece(s)Available

16 Days or more

7HT1107Left-hand2
10 Piece(s)Available

16 Days or more

7ST1207Left-hand2
10 Piece(s)Available

16 Days or more

7UT1207Left-hand2
10 Piece(s)Available

16 Days or more

7H27Right-hand2
10 Piece(s)Available

16 Days or more

7HT1107Right-hand2
10 Piece(s)Available

16 Days or more

7ST1207Right-hand2
10 Piece(s)Available

16 Days or more

7UT1207Right-hand2
10 Piece(s)Available

16 Days or more

8H28Shared with Left/Right3
10 Piece(s)Available

16 Days or more

9.5H29.5Shared with Left/Right3
10 Piece(s)Available

16 Days or more

9.5HT1109.5Shared with Left/Right3
10 Piece(s)Available

16 Days or more

9.5ST1209.5Shared with Left/Right3
10 Piece(s)Available

16 Days or more

9.5UT1209.5Shared with Left/Right3
10 Piece(s)Available

16 Days or more

10HT11010Shared with Left/Right3
10 Piece(s)Available

16 Days or more

10ST12010Shared with Left/Right3
10 Piece(s)Available

16 Days or more

10UT12010Shared with Left/Right3
10 Piece(s)Available

16 Days or more

12H212Shared with Left/Right3
10 Piece(s)Available

16 Days or more

12HT11012Shared with Left/Right3
10 Piece(s)Available

16 Days or more

12ST12012Shared with Left/Right3
10 Piece(s)Available

16 Days or more

12UT12012Shared with Left/Right3

Loading...

  1. 1

Basic Information

JIS Standard Precise Automatic Lathe Tool - External Cutting Type Product Type Carbide bit Shank size L(mm) 150
Tip Size A 3 Tip Size C 20

Additional Products in this Category

Tech Support