(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Bit for Bench Lathe

Flat Bit for Bench Lathe
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Flat Bit for Bench Lathe
•Overall Length (mm): 75
•Selfishly: No-Hand Insert

Part Number

Configured Part Number is shown.

Part Number
6.4-75-B-HT110
6.4-75-B-ST120
6.4-75-B-UT120
7.0-75-B-ST120
7.0-75-B-UT120
8.0-75-B-H2
8.0-75-B-ST120
8.0-75-B-UT120
9.5-75-B-H2
9.5-75-B-UT120
12.0-75-B-H2
12.0-75-B-HT110
12.0-75-B-ST120
12.0-75-B-UT120
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size H
(mm)
Tip Size A Tip Size B Tip Size C
10 Piece(s)Available

16 Days or more

6.4HT1106.426.412
10 Piece(s)Available

16 Days or more

6.4ST1206.426.412
10 Piece(s)Available

16 Days or more

6.4UT1206.426.412
10 Piece(s)Available

16 Days or more

7ST12072712
10 Piece(s)Available

16 Days or more

7UT12072712
10 Piece(s)Available

16 Days or more

8H282812
10 Piece(s)Available

16 Days or more

8ST12082812
10 Piece(s)Available

16 Days or more

8UT12082812
10 Piece(s)Available

16 Days or more

9.5H29.539.512
10 Piece(s)Available

16 Days or more

9.5UT1209.539.512
10 Piece(s)Available

16 Days or more

12H21231215
10 Piece(s)Available

16 Days or more

12HT1101231215
10 Piece(s)Available

16 Days or more

12ST1201231215
10 Piece(s)Available

16 Days or more

12UT1201231215

Loading...

  1. 1

Basic Information

JIS Standard Flat Bit for Bench Lathe Product Type Carbide bit Shank size L(mm) 75
Selfishly No-Hand Insert

Additional Products in this Category

Tech Support