(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard External Thread Cutting Bit 13 Type (Old JIS Type)

JIS Standard External Thread Cutting Bit 13 Type (Old JIS Type)
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: Type 13 Outer Thread Cutting Bit (Right)
•Selfishly: Right-hand
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
13-1-HT110
13-1-HT120
13-1-ST120
13-1-UT120
13-2-HT110
13-2-HT120
13-2-ST120
13-2-UT120
13-3-HT110
13-3-ST120
13-3-UT120
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Tip Size A Tip Size B Tip Size C
1 Piece(s)Available

8 Days or more

13HT11012013To -15134
1 Piece(s)Available

8 Days or more

13HT12012013To -15134
1 Piece(s)Available

12 Days or more

13ST12012013To -15134
1 Piece(s)Available

8 Days or more

13UT12012013To -15134
1 Piece(s)Available

8 Days or more

16HT11014016To -26165
1 Piece(s)Available

8 Days or more

16HT12014016To -26165
1 Piece(s)Available

10 Days or more

16ST12014016To -26165
1 Piece(s)Available

12 Days or more

16UT12014016To -26165
1 Piece(s)Available

12 Days or more

19HT11016019To -37196
1 Piece(s)Available

12 Days or more

19ST12016019To -37196
1 Piece(s)Available

10 Days or more

19UT12016019To -37196

Loading...

  1. 1

Basic Information

JIS Standard Type 13 Outer Thread Cutting Bit (Right) Product Type Carbide bit Selfishly Right-hand
Number Contained In A Packet 1

Additional Products in this Category

Tech Support