(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard Round End Corner Bit 39 Type, 40 Type

JIS Standard Round End Corner Bit 39 Type, 40 Type
  • Volume Discount

•Product ​​Type: Carbide Bit
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
39-0-ST120
39-0-UT120
39-1-UT120
39-2-HT110
39-2-HT120
39-2-ST120
39-3-HT110
39-3-ST120
39-3-UT120
39-4-HT110
39-4-HT120
39-4-ST120
40-0-HT110
40-0-HT120
40-0-ST120
40-0-UT120
40-1-HT110
40-1-HT120
40-1-ST120
40-1-UT120
40-2-HT110
40-2-HT120
40-2-ST120
40-3-HT120
40-3-ST120
40-4-HT110
40-4-ST120
40-4-UT120
Part NumberMinimum order quantityVolume DiscountDays to Ship JIS Standard Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Selfishly Tip Size A Tip Size B Tip Size C Tip Size r
1 Piece(s)Available

16 Days or more

39 Type Round Tip Corner Bit (Right)10ST120801006-0Right-hand101032
1 Piece(s)Available

16 Days or more

39 Type Round Tip Corner Bit (Right)10UT120801006-0Right-hand101032
1 Piece(s)Available

16 Days or more

39 Type Round Tip Corner Bit (Right)13UT1201001306-1Right-hand131332
1 Piece(s)Available

10 Days or more

39 Type Round Tip Corner Bit (Right)16HT1101201606-2Right-hand161643
1 Piece(s)Available

8 Days or more

39 Type Round Tip Corner Bit (Right)16HT1201201606-2Right-hand161643
1 Piece(s)Available

12 Days or more

39 Type Round Tip Corner Bit (Right)16ST1201201606-2Right-hand161643
1 Piece(s)Available

10 Days or more

39 Type Round Tip Corner Bit (Right)19HT1101401906-3Right-hand191954
1 Piece(s)Available

10 Days or more

39 Type Round Tip Corner Bit (Right)19ST1201401906-3Right-hand191954
1 Piece(s)Available

10 Days or more

39 Type Round Tip Corner Bit (Right)19UT1201401906-3Right-hand191954
1 Piece(s)Available

16 Days or more

39 Type Round Tip Corner Bit (Right)25HT1101602506-4Right-hand222264
1 Piece(s)Available

8 Days or more

39 Type Round Tip Corner Bit (Right)25HT1201602506-4Right-hand222264
1 Piece(s)Available

16 Days or more

39 Type Round Tip Corner Bit (Right)25ST1201602506-4Right-hand222264
1 Piece(s)Available

10 Days or more

Type 40 Round tip tool (Left)10HT110801006-0Left-hand101032
1 Piece(s)Available

8 Days or more

Type 40 Round tip tool (Left)10HT120801006-0Left-hand101032
1 Piece(s)Available

16 Days or more

Type 40 Round tip tool (Left)10ST120801006-0Left-hand101032
1 Piece(s)Available

16 Days or more

Type 40 Round tip tool (Left)10UT120801006-0Left-hand101032
1 Piece(s)Available

16 Days or more

Type 40 Round tip tool (Left)13HT1101001306-1Left-hand131332
1 Piece(s)Available

8 Days or more

Type 40 Round tip tool (Left)13HT1201001306-1Left-hand131332
1 Piece(s)Available

16 Days or more

Type 40 Round tip tool (Left)13ST1201001306-1Left-hand131332
1 Piece(s)Available

10 Days or more

Type 40 Round tip tool (Left)13UT1201001306-1Left-hand131332
1 Piece(s)Available

8 Days or more

Type 40 Round tip tool (Left)16HT1101201606-2Left-hand161643
1 Piece(s)Available

8 Days or more

Type 40 Round tip tool (Left)16HT1201201606-2Left-hand161643
1 Piece(s)Available

10 Days or more

Type 40 Round tip tool (Left)16ST1201201606-2Left-hand161643
1 Piece(s)Available

8 Days or more

Type 40 Round tip tool (Left)19HT1201401906-3Left-hand191954
1 Piece(s)Available

10 Days or more

Type 40 Round tip tool (Left)19ST1201401906-3Left-hand191954
1 Piece(s)Available

10 Days or more

Type 40 Round tip tool (Left)25HT1101602506-4Left-hand222264
1 Piece(s)Available

10 Days or more

Type 40 Round tip tool (Left)25ST1201602506-4Left-hand222264
1 Piece(s)Available

10 Days or more

Type 40 Round tip tool (Left)25UT1201602506-4Left-hand222264

Loading...

  1. 1

Basic Information

Product Type Carbide bit Number Contained In A Packet 1

Additional Products in this Category

Tech Support