(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard Round End Straight Bit, 36 Type

JIS Standard Round End Straight Bit, 36 Type
  • Volume Discount

•Product ​​Type: Carbide Bit
•JIS Specification: 36 Type Round Tip Cutting Edge Bit
•Selfishly: No-Hand Insert
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
36-0-HT110
36-0-HT120
36-0-ST120
36-0-UT120
36-1-HT110
36-1-HT120
36-1-ST120
36-2-HT110
36-2-HT120
36-2-ST120
36-2-UT120
36-3-HT110
36-3-UT120
36-4-ST120
36-4-UT120
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Tip Size A Tip Size B Tip Size C Tip Size r
1 Piece(s)Available

8 Days or more

10HT110801006-0101032
1 Piece(s)Available

6 Days or more

10HT120801006-0101032
1 Piece(s)Available

16 Days or more

10ST120801006-0101032
1 Piece(s)Available

16 Days or more

10UT120801006-0101032
1 Piece(s)Available

10 Days or more

13HT1101001306-1131332
1 Piece(s)Available

8 Days or more

13HT1201001306-1131332
1 Piece(s)Available

10 Days or more

13ST1201001306-1131332
1 Piece(s)Available

10 Days or more

16HT1101201606-2161643
1 Piece(s)Available

8 Days or more

16HT1201201606-2161643
1 Piece(s)Available

10 Days or more

16ST1201201606-2161643
1 Piece(s)Available

10 Days or more

16UT1201201606-2161643
1 Piece(s)Available

10 Days or more

19HT1101401906-3191954
1 Piece(s)Available

10 Days or more

19UT1201401906-3191954
1 Piece(s)Available

16 Days or more

25ST1201602506-4222264
1 Piece(s)Available

16 Days or more

25UT1201602506-4222264

Loading...

  1. 1

Basic Information

JIS Standard 36 Type Round Tip Cutting Edge Bit Product Type Carbide bit Selfishly No-Hand Insert
Number Contained In A Packet 1

Additional Products in this Category

Tech Support