(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Straight/End Mill Shank, Hand Type, HR-S

HSS Spiral Reamers - Straight/End Mill Shank, Hand Type, HR-S
  • Volume Discount

[Features]
· A hand reamer is used to finish the bore and the tip bite section is given a slight gradient (about 1 degree) to improve the guidance.
· Blade diameter tolerance is unique to the manufacturer at +0.005/0(J5).

PDF

Part Number

Configured Part Number is shown.

HR14.500S

 
Part Number
HR14.500S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 14.5 Shank Type straight shank work material general steel / Quenched and tempered steel / Aluminum / Copper / Resin / Die Steel / Alloy Steel
Groove Length(mm) 90 Coating Y/N NA Groove Shape Spiral
Base Blade Y/N NA shank diameter d(φ mm) 14.5 Overall Length L(mm) 170
Grip length T(mm) 18 Diameter tolerance(mm) 0~0.005 Shank length ℓ2(mm) 62
Number of flutes 8 Tool Material Type High-speed steel

Please check the type/dimensions/specifications of the part HR14.500S in the HSS Spiral Reamers - Straight/End Mill Shank, Hand Type, HR-S series.

Additional Products in this Category

Tech Support