(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Straight/End Mill Shank, Hand Type

HSS Straight Reamers - Straight/End Mill Shank, Hand Type
  • Volume Discount

[Features]
· A hand reamer is used to finish the bore and the tip bite section is given a slight gradient (about 1 degree) to improve the guidance.
· Blade diameter tolerance is unique at +0.005/0(J5).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HR0.590
HR0.660
HR1.270
HR15.200
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Shank Type Groove Length
(mm)
shank diameter d
(φ mm)
Overall Length L
(mm)
Grip length T
(mm)
Shank length ℓ2
(mm)
Width of Shank Square Part K
(mm)
Shank square part width tolerance Shank square part length L
(mm)
Number of flutes
1 Piece(s)Available

8 Days or more

0.59End Mill Shank122302.5----4
1 Piece(s)Available

8 Days or more

0.66End Mill Shank122302.5----4
1 Piece(s)Available

8 Days or more

1.27End Mill Shank202404----4
1 Piece(s)Available

8 Days or more

15.2straight shank9515.2185197012-0.15~0158

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Aluminum / Copper / Resin / Die Steel / Alloy Steel Coating Y/N NA Groove Shape Straight
Base Blade Y/N NA Diameter tolerance(mm) 0~0.005 Tool Material Type High-speed steel

Additional Products in this Category

Tech Support