(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Air Hole Ball End Mill 2-Flute, Long Type

Carbide Air Hole Ball End Mill 2-Flute, Long Type
  • Volume Discount

Graphite Electrode Milling, Long, with Air Wheel

PDF

Part Number

Configured Part Number is shown.

Part Number
AHBEL2-3.5
AHBEL2-3.25
AHBEL2-3.75
AHBEL2-4
AHBEL2-4.5
AHBEL2-4.25
AHBEL2-4.75
AHBEL2-5
AHBEL2-5.5
AHBEL2-5.25
AHBEL2-5.75
AHBEL2-6
AHBEL2-6.5
AHBEL2-6.25
AHBEL2-6.75
AHBEL2-7
AHBEL2-7.5
AHBEL2-8
AHBEL2-8.5
AHBEL2-8.25
AHBEL2-8.75
AHBEL2-9
AHBEL2-9.5
AHBEL2-10
AHBEL2-10.5
AHBEL2-12.5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

8 Days or more

3.54015067
1 Piece(s)Available

8 Days or more

3.254015066.5
1 Piece(s)Available

8 Days or more

3.754015067.5
1 Piece(s)Available

8 Days or more

44018088
1 Piece(s)Available

8 Days or more

4.54018089
1 Piece(s)Available

8 Days or more

4.254018088.5
1 Piece(s)Available

8 Days or more

4.754018089.5
1 Piece(s)Available

8 Days or more

5602001010
1 Piece(s)Available

8 Days or more

5.5602001011
1 Piece(s)Available

8 Days or more

5.25602001010.5
1 Piece(s)Available

8 Days or more

5.75602001011.5
1 Piece(s)Available

8 Days or more

6602001212
1 Piece(s)Available

8 Days or more

6.5602001213
1 Piece(s)Available

8 Days or more

6.25602001212.5
1 Piece(s)Available

8 Days or more

6.75602001213.5
1 Piece(s)Available

8 Days or more

7602001214
1 Piece(s)Available

8 Days or more

7.5602001215
1 Piece(s)Available

8 Days or more

8602001616
1 Piece(s)Available

8 Days or more

8.5602001617
1 Piece(s)Available

8 Days or more

8.25602001616.5
1 Piece(s)Available

8 Days or more

8.75602001617.5
1 Piece(s)Available

8 Days or more

9802501618
1 Piece(s)Available

8 Days or more

9.5802501619
1 Piece(s)Available

8 Days or more

10802502020
1 Piece(s)Available

8 Days or more

10.5802502021
1 Piece(s)Available

8 Days or more

12.5802502525

Loading...

  1. 1

Basic Information

Model Ball Work Material Carbon Steel / Non-ferrous metal / Non-ferrous metal / Graphite Number of Flutes(sheet) 2
R Precision(µm) ±0.02 Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available
Torsional Angle Right blade right torsion 30 Blade diameter tolerance D ±0.01 Shank diameter tolerance d h6

Additional Products in this Category

Tech Support