(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HSS Straight Reamers - Morse Tapered Hand Type, MTR-F

HSS Straight Reamers - Morse Tapered Hand Type, MTR-F
  • Volume Discount

Straight reamer (HSS) for morse taper holes for finishing.
[Features]
· Shank has a square section that can also be used for turning by hand.
· Seven standards are available.
[Applications]
· Ideal for finish machining of MT0 to MT6 holes.

PDF

Part Number

Configured Part Number is shown.

Part Number
MTR-F0
MTR-F1
MTR-F2
MTR-F3
MTR-F4
MTR-F5
MTR-F6
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Length
(mm)
Tip diameter Large End Diameter Both square Dimensions Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
shank diameter ℓ2
1 Piece(s)Available

12 Days or more

656.5479.931/19.2129.045-0.03~+0.03695817
1 Piece(s)Available

12 Days or more

689.57112.9631/20.04712.065-0.03~+0.0361001018
1 Piece(s)Available

12 Days or more

8014.73318.7291/20.02017.78-0.03~+0.0381251519
1 Piece(s)Available

8 Days or more

9820.0124.9291/19.92223.825-0.03~+0.0381501822
1 Piece(s)Available

10 Days or more

12026.22932.4621/19.25431.267-0.06~+0.06101802523
1 Piece(s)Available

8 Days or more

15037.87345.7671/19.00244.399-0.06~+0.06122303526
1 Piece(s)Available

8 Days or more

20554.38865.0761/19.18063.348-0.06~+0.06143104533

Loading...

  1. 1

Basic Information

Shank Type straight shank work material general steel / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Shank diameter tolerance h9 Tool Material Type High-speed steel Center 60° Concave

Additional Products in this Category

Tech Support