(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Long Machine Type, Deep Hole Machining, LMR

HSS Straight Reamers - Long Machine Type, Deep Hole Machining, LMR
  • Volume Discount

Long Type, Deep Hole Use, Morse Taper Shank

PDF

Part Number

Configured Part Number is shown.

Part Number
LMR1/2-150-250
LMR1/2-200-300
LMR1/2-250-350
LMR1/4-120-200
LMR1/4-150-250
LMR3/8-120-200
LMR3/8-150-250
LMR3/8-200-300
LMR5/8-180-300
LMR5-120-200
LMR5-150-250
LMR5.1-120-200
LMR5.2-120-200
LMR5.3-120-200
LMR5.4-120-200
LMR5.5-120-200
LMR5.5-150-250
LMR6-120-200
LMR6-150-250
LMR6.1-120-200
LMR6.2-120-200
LMR6.3-120-200
LMR6.4-120-200
LMR6.5-120-200
LMR6.5-150-250
LMR7-120-200
LMR7-150-250
LMR7.1-120-200
LMR7.2-120-200
LMR7.3-120-200
LMR7.4-120-250
LMR7.5-120-200
LMR7.5-200-300
LMR8-100-200
LMR8-120-200
LMR8-150-250
LMR8-200-300
LMR8.1-120-200
LMR8.2-120-200
LMR8.3-120-200
LMR8.4-120-200
LMR8.5-120-200
LMR8.5-150-250
LMR8.5-200-300
LMR9-100-200
LMR9-120-200
LMR9-150-250
LMR9-200-300
LMR9.1-120-200
LMR9.2-120-200
LMR9.3-120-200
LMR9.4-120-200
LMR9.5-120-200
LMR9.5-150-250
LMR9.5-200-300
LMR10-120-200
LMR10-150-250
LMR10-160-250
LMR10-200-300
LMR10.1-150-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Length under neck ℓ1
(mm)
Bite length T
(mm)
shank diameter
1 Piece(s)Available

8 Days or more

1/2150 +0.007~+0.0158250184.51MT1
1 Piece(s)Available

8 Days or more

1/2200 +0.007~+0.0158300234.51MT1
1 Piece(s)Available

8 Days or more

1/2250 +0.007~+0.0158350284.51MT1
1 Piece(s)Available

8 Days or more

1/4120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

1/4150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

3/8120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

3/8150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

3/8200 +0.006~+0.0126300234.51MT1
1 Piece(s)Available

8 Days or more

5/8180 +0.007~+0.01583002201.5MT2
1 Piece(s)Available

8 Days or more

5120 +0.004~+0.0096200134.51MT1
1 Piece(s)Available

8 Days or more

5150 +0.004~+0.0096250184.51MT1
1 Piece(s)Available

8 Days or more

5.1120 +0.004~+0.0096200134.51MT1
1 Piece(s)Available

8 Days or more

5.2120 +0.004~+0.0096200134.51MT1
1 Piece(s)Available

8 Days or more

5.3120 +0.004~+0.0096200134.51MT1
1 Piece(s)Available

8 Days or more

5.4120 +0.004~+0.0096200134.51MT1
1 Piece(s)Available

8 Days or more

5.5120 +0.004~+0.0096200134.51MT1
1 Piece(s)Available

8 Days or more

5.5150 +0.004~+0.0096250184.51MT1
1 Piece(s)Available

8 Days or more

6120 +0.004~+0.0096200134.51MT1
1 Piece(s)Available

8 Days or more

6150 +0.004~+0.0096250184.51MT1
1 Piece(s)Available

8 Days or more

6.1120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

12 Days or more

6.2120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

6.3120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

6.4120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

6.5120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

6.5150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

7120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

7150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

7.1120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

7.2120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

7.3120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

7.4120 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

7.5120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

7.5200 +0.006~+0.0126300234.51MT1
1 Piece(s)Available

8 Days or more

8100 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

8120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

8150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

8200 +0.006~+0.0126300234.51MT1
1 Piece(s)Available

8 Days or more

8.1120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

8.2120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

8.3120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

8.4120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

8.5120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

8.5150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

8.5200 +0.006~+0.0126300234.51MT1
1 Piece(s)Available

8 Days or more

9100 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

9120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

9150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

9200 +0.006~+0.0126300234.51MT1
1 Piece(s)Available

8 Days or more

9.1120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

9.2120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

9.3120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

9.4120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

9.5120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

9.5150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

9.5200 +0.006~+0.0126300234.51MT1
1 Piece(s)Available

8 Days or more

10120 +0.006~+0.0126200134.51MT1
1 Piece(s)Available

8 Days or more

10150 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

12 Days or more

10160 +0.006~+0.0126250184.51MT1
1 Piece(s)Available

8 Days or more

10200 +0.006~+0.0126300234.51MT1
1 Piece(s)Available

8 Days or more

10.1150 +0.007~+0.0156250184.51MT1

Loading...

Basic Information

Shank Type Taper shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Tool Material Type High-speed steel Center 60° Concave

Additional Products in this Category

Tech Support