(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Long Hand Type, Deep Hole Machining, LHR

HSS Straight Reamers - Long Hand Type, Deep Hole Machining, LHR
  • Volume Discount

Long Type, Deep Hole Use, for Improved Guidance, 1° Bite Gradient

PDF

Part Number

Configured Part Number is shown.

Part Number
LHR1/2-160-230
LHR1/2-200-270
LHR1/4-120-170
LHR1/4-150-210
LHR2-50-80
LHR2-50-100
LHR2-60-100
LHR2.1-50-80
LHR2.1-50-100
LHR2.1-60-100
LHR2.2-50-80
LHR2.2-50-100
LHR2.2-60-100
LHR2.3-50-80
LHR2.3-50-100
LHR2.3-60-100
LHR2.4-50-80
LHR2.4-50-100
LHR2.4-60-100
LHR2.5-60-100
LHR2.6-60-100
LHR2.7-60-100
LHR2.8-60-100
LHR2.9-60-100
LHR3/8-150-200
LHR3-60-100
LHR3-80-120
LHR3-100-130
LHR3-100-150
LHR3-120-170
LHR3.01-80-120
LHR3.02-80-120
LHR3.03-80-120
LHR3.04-80-120
LHR3.05-80-120
LHR3.06-80-120
LHR3.07-80-120
LHR3.08-80-120
LHR3.09-80-120
LHR3.1-80-120
LHR3.1-100-130
LHR3.1-100-140
LHR3.2-80-120
LHR3.2-100-130
LHR3.2-100-140
LHR3.3-80-120
LHR3.3-100-130
LHR3.3-100-140
LHR3.4-80-120
LHR3.4-100-130
LHR3.4-100-140
LHR3.5-60-100
LHR3.5-80-120
LHR3.5-80-130
LHR3.5-100-150
LHR3.5-150-200
LHR3.6-60-100
LHR3.6-80-120
LHR3.6-100-130
LHR3.6-100-140
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Length under neck ℓ1
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

8 Days or more

1/2160 +0.007~+0.015823017816 1/260° Concave
1 Piece(s)Available

8 Days or more

1/2200 +0.007~+0.015827021816 1/260° Concave
1 Piece(s)Available

8 Days or more

1/4120 +0.006~+0.012617013210 1/460° Concave
1 Piece(s)Available

12 Days or more

1/4150 +0.006~+0.012621016210 1/460° Concave
1 Piece(s)Available

8 Days or more

250 +0.002~+0.007480576360° Convex
1 Piece(s)Available

8 Days or more

250 +0.002~+0.0074100576360° Convex
1 Piece(s)Available

8 Days or more

260 +0.002~+0.0074100676360° Convex
1 Piece(s)Available

12 Days or more

2.150 +0.002~+0.007480576360° Convex
1 Piece(s)Available

8 Days or more

2.150 +0.002~+0.0074100676360° Convex
1 Piece(s)Available

8 Days or more

2.160 +0.002~+0.0074100576360° Convex
1 Piece(s)Available

8 Days or more

2.250 +0.002~+0.007480576360° Convex
1 Piece(s)Available

8 Days or more

2.250 +0.002~+0.0074100676360° Convex
1 Piece(s)Available

8 Days or more

2.260 +0.002~+0.0074100576360° Convex
1 Piece(s)Available

12 Days or more

2.350 +0.002~+0.007480577360° Convex
1 Piece(s)Available

8 Days or more

2.350 +0.002~+0.0074100577360° Convex
1 Piece(s)Available

12 Days or more

2.360 +0.002~+0.0074100677360° Convex
1 Piece(s)Available

8 Days or more

2.450 +0.002~+0.007480577360° Convex
1 Piece(s)Available

8 Days or more

2.450 +0.002~+0.0074100577360° Convex
1 Piece(s)Available

8 Days or more

2.460 +0.002~+0.0074100677360° Convex
1 Piece(s)Available

8 Days or more

2.560 +0.002~+0.0074100677360° Convex
1 Piece(s)Available

8 Days or more

2.660 +0.002~+0.0074100677360° Convex
1 Piece(s)Available

12 Days or more

2.760 +0.002~+0.0074100677360° Convex
1 Piece(s)Available

8 Days or more

2.860 +0.002~+0.0074100677360° Convex
1 Piece(s)Available

8 Days or more

2.960 +0.002~+0.0076100698360° Convex
1 Piece(s)Available

8 Days or more

3/8150 +0.006~+0.012620016513 3/860° Concave
1 Piece(s)Available

8 Days or more

360 +0.002~+0.0076100698360° Convex
1 Piece(s)Available

12 Days or more

380 +0.002~+0.0076120898360° Convex
1 Piece(s)Available

12 Days or more

3100 +0.002~+0.00761301098360° Convex
1 Piece(s)Available

8 Days or more

3100 +0.002~+0.00761501098360° Convex
1 Piece(s)Available

8 Days or more

3120 +0.002~+0.00761701298360° Convex
1 Piece(s)Available

8 Days or more

3.0180 0~+0.00561208983.0160° Convex
1 Piece(s)Available

12 Days or more

3.0280 0~+0.00561208983.0260° Convex
1 Piece(s)Available

8 Days or more

3.0380 0~+0.00561208983.0360° Convex
1 Piece(s)Available

8 Days or more

3.0480 0~+0.00561208983.0460° Convex
1 Piece(s)Available

8 Days or more

3.0580 0~+0.00561208983.0560° Convex
1 Piece(s)Available

12 Days or more

3.0680 0~+0.00561208983.0660° Convex
1 Piece(s)Available

8 Days or more

3.0780 0~+0.00561208983.0760° Convex
1 Piece(s)Available

12 Days or more

3.0880 0~+0.00561208983.0860° Convex
1 Piece(s)Available

8 Days or more

3.0980 0~+0.00561208983.0960° Convex
1 Piece(s)Available

8 Days or more

3.180 +0.004~+0.00961208983.160° Convex
1 Piece(s)Available

8 Days or more

3.1100 +0.004~+0.009613010983.160° Convex
1 Piece(s)Available

8 Days or more

3.1100 +0.004~+0.009614010983.160° Convex
1 Piece(s)Available

12 Days or more

3.280 +0.004~+0.00961208983.260° Convex
1 Piece(s)Available

8 Days or more

3.2100 +0.004~+0.009613010983.260° Convex
1 Piece(s)Available

12 Days or more

3.2100 +0.004~+0.009614010983.260° Convex
1 Piece(s)Available

8 Days or more

3.380 +0.004~+0.00961208983.360° Convex
1 Piece(s)Available

8 Days or more

3.3100 +0.004~+0.009613010983.360° Convex
1 Piece(s)Available

12 Days or more

3.3100 +0.004~+0.009614010983.360° Convex
1 Piece(s)Available

12 Days or more

3.480 +0.004~+0.00961208983.460° Convex
1 Piece(s)Available

8 Days or more

3.4100 +0.004~+0.009613010983.460° Convex
1 Piece(s)Available

8 Days or more

3.4100 +0.004~+0.009614010983.460° Convex
1 Piece(s)Available

8 Days or more

3.560 +0.004~+0.00961006983.560° Convex
1 Piece(s)Available

12 Days or more

3.580 +0.004~+0.00961208983.560° Convex
1 Piece(s)

10 Days or more

3.580 +0.004~+0.00961308983.560° Convex
1 Piece(s)Available

8 Days or more

3.5100 +0.004~+0.009615010983.560° Convex
1 Piece(s)Available

8 Days or more

3.5150 +0.004~+0.009620015983.560° Convex
1 Piece(s)Available

47 Days or more

3.660 +0.004~+0.00961006983.660° Convex
1 Piece(s)Available

8 Days or more

3.680 +0.004~+0.00961208983.660° Convex
1 Piece(s)Available

8 Days or more

3.6100 +0.004~+0.009613010983.660° Convex
1 Piece(s)Available

8 Days or more

3.6100 +0.004~+0.009614010983.660° Convex

Loading...

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Shank diameter tolerance -0.05~-0.02 Tool Material Type High-speed steel

Additional Products in this Category

Tech Support