(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

RF-TSC High Speed /T-Slot Cutter Series T-Slot Cutter

RF-TSC High Speed /T-Slot Cutter Series T-Slot Cutter
  • Volume Discount

[Features]
· 4 to 8-flute HSS T-slot cutter.
· Work material: General steel [○] / stainless steel [○] / cast iron [○] / copper [○] / aluminum [○]

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RF-TSC-15X5X120X5X12
RF-TSC-15X6X120X6X12
RF-TSC-20X5X130X5X12
RF-TSC-20X6X130X6X12
RF-TSC-20X7X130X7X12
RF-TSC-25X5X145X5X16
RF-TSC-25X6X145X6X16
RF-TSC-25X7X145X7X16
RF-TSC-25X8X145X8X16
RF-TSC-25X10X145X10X16
RF-TSC-30X5X145X5X16
RF-TSC-30X6X145X6X16
RF-TSC-30X7X145X7X16
RF-TSC-30X8X145X8X16
RF-TSC-30X10X145X10X16
RF-TSC-30X12X145X12X16
RF-TSC-35X7X160X7X20
RF-TSC-35X8X160X8X20
RF-TSC-35X10X160X10X20
RF-TSC-35X12X160X12X20
RF-TSC-40X7X165X7X20
RF-TSC-40X8X165X8X20
RF-TSC-40X10X165X10X20
RF-TSC-40X12X165X12X20
RF-TSC-45X8X175X8X25
RF-TSC-45X10X175X10X25
RF-TSC-45X12X175X12X25
RF-TSC-50X8X185X8X25
RF-TSC-50X10X185X10X25
RF-TSC-50X12X185X12X25
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool No. Blade diameter
(mm)
Blade Width
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Number of flutes Neck diameter D1
(mm)
1 Piece(s)Available

8 Days or more

83565155301212048
1 Piece(s)Available

8 Days or more

83566156291212048
1 Piece(s)Available

8 Days or more

835872054012130410
1 Piece(s)Available

8 Days or more

835882063912130410
1 Piece(s)Available

8 Days or more

835892073812130410
1 Piece(s)Available

8 Days or more

836092554516145512
1 Piece(s)Available

8 Days or more

836102564416145512
1 Piece(s)Available

8 Days or more

836112574316145512
1 Piece(s)Available

8 Days or more

836122584216145512
1 Piece(s)Available

8 Days or more

8361325104016145512
1 Piece(s)Available

8 Days or more

836313054516145615
1 Piece(s)Available

8 Days or more

836323064416145615
1 Piece(s)Available

8 Days or more

836333074316145615
1 Piece(s)Available

8 Days or more

836343084216145615
1 Piece(s)Available

8 Days or more

8363530104016145615
1 Piece(s)Available

8 Days or more

8363630123816145615
1 Piece(s)Available

8 Days or more

836553575020160617
1 Piece(s)Available

8 Days or more

836563584920160617
1 Piece(s)Available

8 Days or more

8365735104720160617
1 Piece(s)Available

8 Days or more

8365835124520160617
1 Piece(s)Available

8 Days or more

836774075520165619.6
1 Piece(s)Available

8 Days or more

836784085420165619.6
1 Piece(s)Available

8 Days or more

8367940105220165619.6
1 Piece(s)Available

8 Days or more

8368040125020165619.6
1 Piece(s)Available

8 Days or more

837004585525175622
1 Piece(s)Available

8 Days or more

8370145105325175622
1 Piece(s)Available

8 Days or more

8370245125125175622
1 Piece(s)Available

8 Days or more

837225086525185624.4
1 Piece(s)Available

8 Days or more

8372350106325185624.4
1 Piece(s)Available

8 Days or more

8372450126125185624.4

Loading...

  1. 1

Additional Products in this Category

Tech Support