(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Straight Reamers - Straight/End Mill Shank, CRM

Carbide Straight Reamers - Straight/End Mill Shank, CRM
  • Volume Discount

Blade tip adopts carbide alloy material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CRM-0.3
CRM-0.4
CRM-0.5
CRM-0.6
CRM-0.7
CRM-0.8
CRM-0.9
CRM-0.31
CRM-0.32
CRM-0.33
CRM-0.34
CRM-0.35
CRM-0.36
CRM-0.37
CRM-0.38
CRM-0.39
CRM-0.41
CRM-0.42
CRM-0.43
CRM-0.44
CRM-0.45
CRM-0.46
CRM-0.47
CRM-0.48
CRM-0.49
CRM-0.51
CRM-0.52
CRM-0.53
CRM-0.54
CRM-0.55
CRM-0.56
CRM-0.57
CRM-0.58
CRM-0.59
CRM-0.61
CRM-0.62
CRM-0.63
CRM-0.64
CRM-0.65
CRM-0.66
CRM-0.67
CRM-0.68
CRM-0.69
CRM-0.71
CRM-0.72
CRM-0.73
CRM-0.74
CRM-0.75
CRM-0.76
CRM-0.77
CRM-0.78
CRM-0.79
CRM-0.81
CRM-0.82
CRM-0.83
CRM-0.84
CRM-0.85
CRM-0.86
CRM-0.87
CRM-0.88
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Shank Type Shank diameter
(mm)
Overall Length
(mm)
Blade Length
(mm)
Number of flutes
(Sheets)
Bite Section Length ℓ
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.3End Mill Shank250440.18900030
1 Piece(s)Available

8 Days or more

0.4End Mill Shank250440.18900040
1 Piece(s)Available

8 Days or more

0.5End Mill Shank250540.18900050
1 Piece(s)Available

8 Days or more

0.6End Mill Shank250640.18900060
1 Piece(s)Available

8 Days or more

0.7End Mill Shank2501040.18900070
1 Piece(s)Available

17 Days or more

0.8End Mill Shank2501240.18900080
1 Piece(s)Available

8 Days or more

0.9End Mill Shank2501240.28900090
1 Piece(s)Available

8 Days or more

0.31End Mill Shank250440.18900031
1 Piece(s)Available

8 Days or more

0.32End Mill Shank250440.18900032
1 Piece(s)Available

8 Days or more

0.33End Mill Shank250440.18900033
1 Piece(s)Available

8 Days or more

0.34End Mill Shank250440.18900034
1 Piece(s)Available

8 Days or more

0.35End Mill Shank250440.18900035
1 Piece(s)Available

8 Days or more

0.36End Mill Shank250440.18900036
1 Piece(s)Available

8 Days or more

0.37End Mill Shank250440.18900037
1 Piece(s)Available

8 Days or more

0.38End Mill Shank250440.18900038
1 Piece(s)Available

8 Days or more

0.39End Mill Shank250440.18900039
1 Piece(s)Available

8 Days or more

0.41End Mill Shank250440.18900041
1 Piece(s)Available

8 Days or more

0.42End Mill Shank250440.18900042
1 Piece(s)Available

8 Days or more

0.43End Mill Shank250440.18900043
1 Piece(s)Available

8 Days or more

0.44End Mill Shank250440.18900044
1 Piece(s)Available

17 Days or more

0.45End Mill Shank250440.18900045
1 Piece(s)Available

8 Days or more

0.46End Mill Shank250440.18900046
1 Piece(s)Available

8 Days or more

0.47End Mill Shank250440.18900047
1 Piece(s)Available

8 Days or more

0.48End Mill Shank250540.18900048
1 Piece(s)Available

8 Days or more

0.49End Mill Shank250540.18900049
1 Piece(s)Available

8 Days or more

0.51End Mill Shank250540.18900051
1 Piece(s)Available

8 Days or more

0.52End Mill Shank250540.18900052
1 Piece(s)Available

8 Days or more

0.53End Mill Shank250540.18900053
1 Piece(s)Available

8 Days or more

0.54End Mill Shank250640.18900054
1 Piece(s)Available

8 Days or more

0.55End Mill Shank250640.18900055
1 Piece(s)Available

8 Days or more

0.56End Mill Shank250640.18900056
1 Piece(s)Available

8 Days or more

0.57End Mill Shank250640.18900057
1 Piece(s)Available

8 Days or more

0.58End Mill Shank250640.18900058
1 Piece(s)Available

8 Days or more

0.59End Mill Shank250640.18900059
1 Piece(s)Available

8 Days or more

0.61End Mill Shank250840.18900061
1 Piece(s)Available

8 Days or more

0.62End Mill Shank250840.18900062
1 Piece(s)Available

8 Days or more

0.63End Mill Shank250840.18900063
1 Piece(s)Available

8 Days or more

0.64End Mill Shank250840.18900064
1 Piece(s)Available

8 Days or more

0.65End Mill Shank250840.18900065
1 Piece(s)Available

8 Days or more

0.66End Mill Shank250840.18900066
1 Piece(s)Available

8 Days or more

0.67End Mill Shank250840.18900067
1 Piece(s)Available

8 Days or more

0.68End Mill Shank2501040.18900068
1 Piece(s)Available

8 Days or more

0.69End Mill Shank2501040.18900069
1 Piece(s)Available

8 Days or more

0.71End Mill Shank2501040.18900071
1 Piece(s)Available

8 Days or more

0.72End Mill Shank2501040.18900072
1 Piece(s)Available

8 Days or more

0.73End Mill Shank2501040.18900073
1 Piece(s)Available

8 Days or more

0.74End Mill Shank2501040.18900074
1 Piece(s)Available

8 Days or more

0.75End Mill Shank2501040.18900075
1 Piece(s)Available

8 Days or more

0.76End Mill Shank2501240.18900076
1 Piece(s)Available

8 Days or more

0.77End Mill Shank2501240.18900077
1 Piece(s)Available

8 Days or more

0.78End Mill Shank2501240.18900078
1 Piece(s)Available

8 Days or more

0.79End Mill Shank2501240.18900079
1 Piece(s)Available

8 Days or more

0.81End Mill Shank2501240.28900081
1 Piece(s)Available

8 Days or more

0.82End Mill Shank2501240.28900082
1 Piece(s)Available

8 Days or more

0.83End Mill Shank2501240.28900083
1 Piece(s)Available

8 Days or more

0.84End Mill Shank2501240.28900084
1 Piece(s)Available

8 Days or more

0.85End Mill Shank2501240.28900085
1 Piece(s)Available

8 Days or more

0.86End Mill Shank2501240.28900086
1 Piece(s)Available

8 Days or more

0.87End Mill Shank2501240.28900087
1 Piece(s)Available

8 Days or more

0.88End Mill Shank2501240.28900088

Loading...

Basic Information

Work material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Coating Y/N NA Groove Shape Straight
Base Blade Y/N NA Tool Material Type Carbide Diameter tolerance(mm) 0~+0.005

Additional Products in this Category

Tech Support