(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide End Mill, Phoenix, Long Neck, Tough Radius PHX-LN-CRE

Carbide End Mill, Phoenix, Long Neck, Tough Radius PHX-LN-CRE
  • Volume Discount

Adopts an ultra-heat-resistant and ultra-hard WXS coating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PHX-LN-CRE-0.8XR0.1X2
PHX-LN-CRE-0.8XR0.1X4
PHX-LN-CRE-0.8XR0.1X6
PHX-LN-CRE-0.8XR0.1X8
PHX-LN-CRE-1XR0.1X4
PHX-LN-CRE-1XR0.1X6
PHX-LN-CRE-1XR0.1X8
PHX-LN-CRE-1XR0.1X10
PHX-LN-CRE-1XR0.1X12
PHX-LN-CRE-1XR0.2X4
PHX-LN-CRE-1XR0.2X6
PHX-LN-CRE-1XR0.2X8
PHX-LN-CRE-1XR0.2X10
PHX-LN-CRE-1XR0.2X12
PHX-LN-CRE-1XR0.3X4
PHX-LN-CRE-1XR0.3X6
PHX-LN-CRE-1.5XR0.1X4
PHX-LN-CRE-1.5XR0.1X8
PHX-LN-CRE-1.5XR0.1X12
PHX-LN-CRE-1.5XR0.2X4
PHX-LN-CRE-1.5XR0.2X6
PHX-LN-CRE-1.5XR0.2X8
PHX-LN-CRE-2XR0.1X8
PHX-LN-CRE-2XR0.1X10
PHX-LN-CRE-2XR0.1X12
PHX-LN-CRE-2XR0.1X16
PHX-LN-CRE-2XR0.3X8
PHX-LN-CRE-2XR0.3X12
PHX-LN-CRE-2XR0.5X6
PHX-LN-CRE-2XR0.5X8
PHX-LN-CRE-2XR0.5X10
PHX-LN-CRE-2XR0.5X12
PHX-LN-CRE-3XR0.3X12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck base diameter
(mm)
Tool No. Actual effective length at work slope angle α (Le) 0.5°
(mm)
Actual effective length at work slope angle α (Le) 1°
(mm)
1 Piece(s)Available

8 Days or more

0.80.10.3220.7231908002.162.32
1 Piece(s)Available

8 Days or more

0.80.10.3240.7231908014.294.57
1 Piece(s)Available

8 Days or more

0.80.10.3260.7231908026.426.78
1 Piece(s)Available

8 Days or more

0.80.10.3280.7231908038.548.97
1 Piece(s)Available

8 Days or more

10.10.440.9331910064.294.56
1 Piece(s)Available

8 Days or more

10.10.460.9331910076.416.77
1 Piece(s)Available

8 Days or more

10.10.480.9331910088.538.96
1 Piece(s)Available

8 Days or more

10.10.4100.93319100910.6311.13
1 Piece(s)Available

8 Days or more

10.10.4120.93319101012.7313.29
1 Piece(s)Available

8 Days or more

10.20.440.9331910114.294.56
1 Piece(s)Available

8 Days or more

10.20.460.9331910126.416.77
1 Piece(s)Available

8 Days or more

10.20.480.9331910138.538.96
1 Piece(s)Available

8 Days or more

10.20.416.650.93319101410.6311.13
1 Piece(s)Available

8 Days or more

10.20.4120.93319101512.7313.29
1 Piece(s)Available

8 Days or more

10.30.440.9331910184.294.56
1 Piece(s)Available

8 Days or more

10.30.460.9331910196.416.77
1 Piece(s)Available

8 Days or more

1.50.10.641.4131915014.294.56
1 Piece(s)Available

8 Days or more

1.50.10.681.4131915038.538.96
1 Piece(s)Available

8 Days or more

1.50.10.6121.41319150512.7313.29
1 Piece(s)Available

8 Days or more

1.50.20.641.4131915064.294.56
1 Piece(s)Available

8 Days or more

1.50.20.661.4131915076.416.77
1 Piece(s)Available

8 Days or more

1.50.20.681.4131915088.538.96
1 Piece(s)Available

8 Days or more

20.10.881.8931920018.538.96
1 Piece(s)Available

8 Days or more

20.10.8101.89319200210.6311.13
1 Piece(s)Available

8 Days or more

20.10.8121.89319200312.7313.29
1 Piece(s)Available

8 Days or more

20.10.8161.89319200416.9217.57
1 Piece(s)Available

8 Days or more

20.30.812.351.9531920138.538.96
1 Piece(s)Available

8 Days or more

20.30.8121.89319201512.7313.29
1 Piece(s)Available

8 Days or more

20.50.861.8931920196.416.77
1 Piece(s)Available

8 Days or more

20.50.881.8931920208.538.96
1 Piece(s)Available

8 Days or more

20.50.814.351.95319202110.6311.13
1 Piece(s)Available

8 Days or more

20.50.8121.89319202212.7313.29
1 Piece(s)Available

8 Days or more

30.31.2122.85319300812.7313.29

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 Number of Flutes(sheet) 4 Model Long-Neck Radius
Overall Length (L)(mm) 50 Link Diameter (d)(mm) 4 Processing Applications Plane / Side / Groove / Inclined Cuts
Coating For High Hardness (Silicone Group) Helix Angle (Θ) Standard torsion (30-40°) R Precision(µm) 0~-0.01

Additional Products in this Category

Tech Support