(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phoenix Series Face Milling Cutter, Octagon Type, Bore Type, Wedge Stop Type

Phoenix Series Face Milling Cutter, Octagon Type, Bore Type, Wedge Stop Type
  • Volume Discount

[Features]
· OSG Phoenix Series
· Wedge Stopper Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PAO06R100M31.7W-14
PAO06R125M38.1W-17
PAO06R160M50.8W-20
PAO06R200M47.6W-25
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Boss Diameter db
(mm)
Width of the Key Slot a
(mm)
Depth of the Key Slot b
(mm)
Type
1 Piece(s)Available

8 Days or more

100501431.757802089110.27012.784
1 Piece(s)Available

8 Days or more

125631738.17802091135.29015.9104
1 Piece(s)Available

8 Days or more

160632050.87802093170.210019114
1 Piece(s)Available

8 Days or more

200632547.6257802095210.215025.4145

Loading...

  1. 1

Basic Information

Processing Applications Plane Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Mounting Method Arbor
Supported Tip Material Type Carbide Coat

Additional Products in this Category

Tech Support