(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, Thruster Drill Bit, TDXL, 10D Type

HSS Solid Drill Bits - Straight Shank, Thruster Drill Bit, TDXL, 10D Type
  • Volume Discount

HSS Drill for Machining Extra-Deep Holes Up to 10 D

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TDXL10D-1.6X10D
TDXL10D-1.8X10D
TDXL10D-2X10D
TDXL10D-2.1X10D
TDXL10D-2.2X10D
TDXL10D-2.3X10D
TDXL10D-2.4X10D
TDXL10D-2.5X10D
TDXL10D-2.6X10D
TDXL10D-2.7X10D
TDXL10D-2.8X10D
TDXL10D-2.9X10D
TDXL10D-3X10D
TDXL10D-3.1X10D
TDXL10D-3.2X10D
TDXL10D-3.3X10D
TDXL10D-3.4X10D
TDXL10D-3.5X10D
TDXL10D-3.6X10D
TDXL10D-3.7X10D
TDXL10D-3.8X10D
TDXL10D-3.9X10D
TDXL10D-4X10D
TDXL10D-4.1X10D
TDXL10D-4.2X10D
TDXL10D-4.3X10D
TDXL10D-4.4X10D
TDXL10D-4.5X10D
TDXL10D-4.6X10D
TDXL10D-4.7X10D
TDXL10D-4.8X10D
TDXL10D-4.9X10D
TDXL10D-5X10D
TDXL10D-5.1X10D
TDXL10D-5.2X10D
TDXL10D-5.3X10D
TDXL10D-5.4X10D
TDXL10D-5.5X10D
TDXL10D-5.6X10D
TDXL10D-5.7X10D
TDXL10D-5.8X10D
TDXL10D-5.9X10D
TDXL10D-6X10D
TDXL10D-6.1X10D
TDXL10D-6.2X10D
TDXL10D-6.3X10D
TDXL10D-6.4X10D
TDXL10D-6.5X10D
TDXL10D-6.6X10D
TDXL10D-6.7X10D
TDXL10D-6.8X10D
TDXL10D-6.9X10D
TDXL10D-7X10D
TDXL10D-7.1X10D
TDXL10D-7.2X10D
TDXL10D-7.3X10D
TDXL10D-7.4X10D
TDXL10D-7.5X10D
TDXL10D-7.6X10D
TDXL10D-7.7X10D
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
Tool No. Thinning
1 Piece(s)Available

8 Days or more

1.6×10D26701.68622816X Type
1 Piece(s)Available

8 Days or more

1.8×10D26751.88622818X Type
1 Piece(s)Available

8 Days or more

2×10D267528622820X Type
1 Piece(s)Available

8 Days or more

2.1×10D33752.18622821X Type
1 Piece(s)Available

8 Days or more

2.2×10D33752.28622822X Type
1 Piece(s)Available

8 Days or more

2.3×10D33752.38622823X Type
1 Piece(s)Available

8 Days or more

2.4×10D33752.48622824X Type
1 Piece(s)Available

8 Days or more

2.5×10D33752.58622825X Type
1 Piece(s)Available

8 Days or more

2.6×10D40902.68622826X Type
1 Piece(s)Available

8 Days or more

2.7×10D40902.78622827X Type
1 Piece(s)Available

8 Days or more

2.8×10D40902.88622828X Type
1 Piece(s)Available

8 Days or more

2.9×10D40902.98622829X Type
1 Piece(s)Available

8 Days or more

3×10D409038622830R Type
1 Piece(s)Available

8 Days or more

3.1×10D451003.18622831R Type
1 Piece(s)Available

8 Days or more

3.2×10D451003.28622832R Type
1 Piece(s)Available

8 Days or more

3.3×10D451003.38622833R Type
1 Piece(s)Available

8 Days or more

3.4×10D501003.48622834R Type
1 Piece(s)Available

8 Days or more

3.5×10D501003.58622835R Type
1 Piece(s)Available

8 Days or more

3.6×10D501003.68622836R Type
1 Piece(s)Available

8 Days or more

3.7×10D501003.78622837R Type
1 Piece(s)Available

8 Days or more

3.8×10D501003.88622838R Type
1 Piece(s)Available

8 Days or more

3.9×10D501003.98622839R Type
1 Piece(s)Available

8 Days or more

4×10D5010048622840R Type
1 Piece(s)Available

8 Days or more

4.1×10D551154.18622841R Type
1 Piece(s)Available

8 Days or more

4.2×10D551154.28622842R Type
1 Piece(s)Available

8 Days or more

4.3×10D601154.38622843R Type
1 Piece(s)Available

8 Days or more

4.4×10D601154.48622844R Type
1 Piece(s)Available

8 Days or more

4.5×10D601154.58622845R Type
1 Piece(s)Available

8 Days or more

4.6×10D601154.68622846R Type
1 Piece(s)Available

8 Days or more

4.7×10D601154.78622847R Type
1 Piece(s)Available

8 Days or more

4.8×10D651154.88622848R Type
1 Piece(s)Available

8 Days or more

4.9×10D651154.98622849R Type
1 Piece(s)Available

8 Days or more

5×10D6511558622850R Type
1 Piece(s)Available

8 Days or more

5.1×10D701285.18622851R Type
1 Piece(s)Available

8 Days or more

5.2×10D701285.28622852R Type
1 Piece(s)Available

8 Days or more

5.3×10D701285.38622853R Type
1 Piece(s)Available

8 Days or more

5.4×10D781285.48622854R Type
1 Piece(s)Available

8 Days or more

5.5×10D781285.58622855R Type
1 Piece(s)Available

8 Days or more

5.6×10D781285.68622856R Type
1 Piece(s)Available

8 Days or more

5.7×10D781285.78622857R Type
1 Piece(s)Available

17 Days or more

5.8×10D781285.88622858R Type
1 Piece(s)Available

8 Days or more

5.9×10D781285.98622859R Type
1 Piece(s)Available

8 Days or more

6×10D7812868622860R Type
1 Piece(s)Available

8 Days or more

6.1×10D871406.18622861R Type
1 Piece(s)Available

8 Days or more

6.2×10D871406.28622862R Type
1 Piece(s)Available

8 Days or more

6.3×10D871406.38622863R Type
1 Piece(s)Available

8 Days or more

6.4×10D871406.48622864R Type
1 Piece(s)Available

8 Days or more

6.5×10D871406.58622865R Type
1 Piece(s)Available

8 Days or more

6.6×10D871406.68622866R Type
1 Piece(s)Available

8 Days or more

6.7×10D871406.78622867R Type
1 Piece(s)Available

8 Days or more

6.8×10D901406.88622868R Type
1 Piece(s)Available

8 Days or more

6.9×10D901406.98622869R Type
1 Piece(s)Available

8 Days or more

7×10D9014078622870R Type
1 Piece(s)Available

8 Days or more

7.1×10D1001557.18622871R Type
1 Piece(s)Available

8 Days or more

7.2×10D1001557.28622872R Type
1 Piece(s)Available

8 Days or more

7.3×10D1001557.38622873R Type
1 Piece(s)Available

8 Days or more

7.4×10D1001557.48622874R Type
1 Piece(s)Available

8 Days or more

7.5×10D1001557.58622875R Type
1 Piece(s)Available

8 Days or more

7.6×10D1051557.68622876R Type
1 Piece(s)Available

8 Days or more

7.7×10D1051557.78622877R Type

Loading...

Basic Information

Work material General steel / Cast Iron / Aluminum Tool Material Type Cobalt HSS Shank Type Straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Tip angle(°) 120 Coating Details WXL coated

Additional Products in this Category

Tech Support