(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Long End Mill for Copper Electrode / Aluminum / Plastic DTEL

Taper Long End Mill for Copper Electrode / Aluminum / Plastic DTEL
  • Volume Discount

•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Weak torsion (15 to 25°)
•(γ) Neck Angle (°): 9°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DTEL-1-0.5
DTEL-1-1.5
DTEL-1-2
DTEL-1-3
DTEL-1-4
DTEL-1-5
DTEL-1.5-0.5
DTEL-1.5-1
DTEL-1.5-1.5
DTEL-1.5-2
DTEL-1.5-3
DTEL-2-0.5
DTEL-2-1
DTEL-2-1.5
DTEL-2-2
DTEL-2-3
DTEL-2-4
DTEL-2-5
DTEL-2.5-0.5
DTEL-2.5-1
DTEL-2.5-1.5
DTEL-2.5-2
DTEL-2.5-3
DTEL-2.5-4
DTEL-2.5-5
DTEL-3-0.5
DTEL-3-1
DTEL-3-1.5
DTEL-3-2
DTEL-3-3
DTEL-3-4
DTEL-3-5
DTEL-4-0.5
DTEL-4-1.5
DTEL-4-3
DTEL-4-4
DTEL-4-5
DTEL-5-0.5
DTEL-5-1
DTEL-5-1.5
DTEL-5-2
DTEL-5-3
DTEL-5-4
DTEL-5-5
DTEL-6-0.5
DTEL-6-1
DTEL-6-1.5
DTEL-6-2
DTEL-6-3
DTEL-6-4
DTEL-6-5
DTEL-8-0.5
DTEL-8-1
DTEL-8-1.5
DTEL-8-2
DTEL-8-3
DTEL-8-4
DTEL-8-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.51845007-00322-001011.14
1 Piece(s)Available

8 Days or more

1.51845007-00322-001031.42
1 Piece(s)Available

8 Days or more

21845007-00322-001041.56
1 Piece(s)Available

8 Days or more

31845007-00322-001051.84
1 Piece(s)Available

8 Days or more

41845007-00322-001062.12
1 Piece(s)Available

8 Days or more

51845007-00322-001072.4-
1 Piece(s)Available

8 Days or more

0.51.51245007-00322-001511.71
1 Piece(s)Available

8 Days or more

11.51245007-00322-001521.92
1 Piece(s)Available

8 Days or more

1.51.51245007-00322-001532.13
1 Piece(s)Available

8 Days or more

21.51245007-00322-001542.34
1 Piece(s)Available

8 Days or more

31.51245007-00322-001552.76
1 Piece(s)Available

8 Days or more

0.521645007-00322-002012.28
1 Piece(s)Available

8 Days or more

121645007-00322-002022.56
1 Piece(s)Available

8 Days or more

1.521645007-00322-002032.84
1 Piece(s)Available

8 Days or more

221645007-00322-002043.12
1 Piece(s)Available

8 Days or more

321645007-00322-002053.68-
1 Piece(s)Available

8 Days or more

421645007-00322-002064.24-
1 Piece(s)Available

8 Days or more

521646007-00322-002074.8-
1 Piece(s)Available

8 Days or more

0.52.52046007-00322-002512.85
1 Piece(s)Available

8 Days or more

12.52046007-00322-002523.2
1 Piece(s)Available

8 Days or more

1.52.52046007-00322-002533.55
1 Piece(s)Available

8 Days or more

22.52046007-00322-002543.9-
1 Piece(s)Available

8 Days or more

32.52046007-00322-002554.6-
1 Piece(s)Available

8 Days or more

42.52046007-00322-002565.3-
1 Piece(s)Available

8 Days or more

52.52066007-00322-002576-
1 Piece(s)Available

8 Days or more

0.532446007-00322-003013.42
1 Piece(s)Available

8 Days or more

132446007-00322-003023.84-
1 Piece(s)Available

8 Days or more

1.532446007-00322-003034.26-
1 Piece(s)Available

8 Days or more

232446007-00322-003044.68-
1 Piece(s)Available

8 Days or more

332446007-00322-003055.52-
1 Piece(s)Available

8 Days or more

432466007-00322-003066.36-
1 Piece(s)Available

8 Days or more

532466007-00322-003077.2-
1 Piece(s)Available

8 Days or more

0.543248007-00322-004014.56-
1 Piece(s)Available

8 Days or more

1.543248007-00322-004035.68-
1 Piece(s)Available

8 Days or more

343268007-00322-004057.35-
1 Piece(s)Available

8 Days or more

443288007-00322-004068.48-
1 Piece(s)Available

8 Days or more

5432109007-00322-004079.6-
1 Piece(s)Available

8 Days or more

0.554048007-00322-005015.7-
1 Piece(s)Available

8 Days or more

154068007-00322-005026.4-
1 Piece(s)Available

8 Days or more

1.554068007-00322-005037.09-
1 Piece(s)Available

8 Days or more

254068007-00322-005047.79-
1 Piece(s)Available

8 Days or more

354089007-00322-005059.19-
1 Piece(s)Available

8 Days or more

4540109007-00322-0050610.59-
1 Piece(s)Available

8 Days or more

5540129007-00322-0050712-
1 Piece(s)Available

8 Days or more

0.5648610007-00322-006016.84-
1 Piece(s)Available

8 Days or more

1648610007-00322-006027.68-
1 Piece(s)Available

8 Days or more

1.5648810007-00322-006038.51-
1 Piece(s)Available

8 Days or more

2648810007-00322-006049.35-
1 Piece(s)Available

8 Days or more

36481010007-00322-0060511.03-
1 Piece(s)Available

8 Days or more

46481210007-00322-0060612.71-
1 Piece(s)Available

8 Days or more

56481210007-00322-0060714.4-
1 Piece(s)Available

10 Days or more

0.5864812007-00322-008019.12-
1 Piece(s)Available

10 Days or more

18641012007-00322-0080210.23-
1 Piece(s)Available

10 Days or more

1.58641012007-00322-0080311.35-
1 Piece(s)Available

10 Days or more

28641212007-00322-0080412.47-
1 Piece(s)Available

10 Days or more

38641212007-00322-0080514.71-
1 Piece(s)Available

10 Days or more

48641612507-00322-0080616.95-
1 Piece(s)Available

10 Days or more

58642013007-00322-0080719.2-

Loading...

  1. 1

Basic Information

Type Tapered square Work material Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating Non-Coated Torsional Angle(°) Weak torsion (15 to 25°)

Additional Products in this Category

Tech Support