(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

MUGEN-COATING PREMIUM 2-Flute LEAD 25 End Mill MXH225

MUGEN-COATING PREMIUM 2-Flute LEAD 25 End Mill MXH225
  • Volume Discount

•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MXH225-0.1
MXH225-0.2
MXH225-0.3
MXH225-0.4
MXH225-0.5
MXH225-0.6
MXH225-0.7
MXH225-0.8
MXH225-0.9
MXH225-1
MXH225-1.1
MXH225-1.2
MXH225-1.3
MXH225-1.4
MXH225-1.5
MXH225-1.6
MXH225-1.7
MXH225-1.8
MXH225-1.9
MXH225-2
MXH225-2.5
MXH225-3
MXH225-4
MXH225-5
MXH225-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.10.144508-00005-00010
1 Piece(s)Available

8 Days or more

0.20.244508-00005-00020
1 Piece(s)Available

8 Days or more

0.30.344508-00005-00030
1 Piece(s)Available

8 Days or more

0.40.444508-00005-00040
1 Piece(s)Available

8 Days or more

0.50.544508-00005-00050
1 Piece(s)Available

8 Days or more

0.60.644508-00005-00060
1 Piece(s)Available

8 Days or more

0.70.744508-00005-00070
1 Piece(s)Available

8 Days or more

0.80.844508-00005-00080
1 Piece(s)Available

8 Days or more

0.90.944508-00005-00090
1 Piece(s)Available

8 Days or more

1144508-00005-00100
1 Piece(s)Available

8 Days or more

1.11.144508-00005-00110
1 Piece(s)Available

8 Days or more

1.21.244508-00005-00120
1 Piece(s)Available

8 Days or more

1.31.344508-00005-00130
1 Piece(s)Available

8 Days or more

1.41.444508-00005-00140
1 Piece(s)Available

8 Days or more

1.51.544508-00005-00150
1 Piece(s)Available

8 Days or more

1.61.644508-00005-00160
1 Piece(s)Available

8 Days or more

1.71.744508-00005-00170
1 Piece(s)Available

8 Days or more

1.81.844508-00005-00180
1 Piece(s)Available

8 Days or more

1.91.944508-00005-00190
1 Piece(s)Available

8 Days or more

2244508-00005-00200
1 Piece(s)Available

8 Days or more

2.52.544508-00005-00250
1 Piece(s)Available

8 Days or more

3364508-00005-00300
1 Piece(s)Available

8 Days or more

4464508-00005-00400
1 Piece(s)Available

8 Days or more

5565008-00005-00500
1 Piece(s)Available

8 Days or more

6665008-00005-00600

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating For High Hardness (Silicone Group) Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Weak torsion (15 to 25°) (γ) Neck Angle(°) 12

Additional Products in this Category

Tech Support