(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square End Mill for Processing Hard Brittle Material DCMS (DCMS-2-8)

Square End Mill for Processing Hard Brittle Material DCMS DCMS-2-8
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Diamond Coat
•Overall Length (L) (mm): 45

PDF

Part Number

Configured Part Number is shown.

DCMS-2-8

 
Part Number
DCMS-2-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
(d2) Neck Diameter
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

211081.9405-00100-20080

Loading...

  1. 1

Basic Information

Model Square Coating Dia Coat Link Diameter (d)(mm) 4
Overall Length (L)(mm) 45 Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) (γ) Neck Angle(°) 12

Please check the type/dimensions/specifications of the part DCMS-2-8 in the Square End Mill for Processing Hard Brittle Material DCMS series.

Products like this...

Part Number
DCMS-0.3-0.6
DCMS-0.3-1.2
DCMS-0.4-0.8
DCMS-0.4-1.6
DCMS-0.5-2
DCMS-0.8-1.6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
(d2) Neck Diameter
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.30.1560.60.2805-00100-03006
1 Piece(s)Available

8 Days or more

0.30.1561.20.2805-00100-03012
1 Piece(s)Available

8 Days or more

0.40.260.80.3805-00100-04008
1 Piece(s)Available

8 Days or more

0.40.261.60.3805-00100-04016
1 Piece(s)Available

8 Days or more

0.50.25820.4605-00100-05020
1 Piece(s)Available

8 Days or more

0.80.481.60.7605-00100-08016

Additional Products in this Category

Tech Support