(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Square
•Helix Angle (θ): Without Torsion
•Flute Shape: With Lead
•Coating: Non-Coated
•Flute Diameter D (f): 0.1
Part Number |
---|
SSE400-0.1-0.2 |
SSE400-0.1-0.5 |
Loading...
Flute Diameter (D)(φ) | 0.1 | Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 | Flute Length (ℓ)(mm) | 0.04 |
---|---|---|---|---|---|
Number of Flutes(sheet) | 4 | Model | Square | Coating | Non-Coated |
Link Diameter (d)(mm) | 4 | Overall Length (L)(mm) | 53 | Processing Applications | Plane / Side / Groove |
Flute Shape | With Lead | Helix Angle (θ) | No torsion | (γ) Neck Angle(°) | 15 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy