(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X Coated Taper Medium Blade End Mill NTEM-2X (Part Numbers)

X Coated Taper Medium Blade End Mill NTEM-2X
  • Volume Discount

•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NTEM-2X-0.5-0.5
NTEM-2X-0.5-1
NTEM-2X-0.5-1.5
NTEM-2X-0.5-2
NTEM-2X-0.5-3
NTEM-2X-0.5-4
NTEM-2X-0.5-5
NTEM-2X-0.8-0.5
NTEM-2X-0.8-1
NTEM-2X-0.8-1.5
NTEM-2X-0.8-2
NTEM-2X-0.8-3
NTEM-2X-0.8-4
NTEM-2X-1-0.5
NTEM-2X-1-1
NTEM-2X-1-1.5
NTEM-2X-1-2
NTEM-2X-1-3
NTEM-2X-1-4
NTEM-2X-1-5
NTEM-2X-1-7
NTEM-2X-1-15
NTEM-2X-1.5-0.5
NTEM-2X-1.5-1
NTEM-2X-1.5-1.5
NTEM-2X-1.5-2
NTEM-2X-1.5-3
NTEM-2X-1.5-4
NTEM-2X-1.5-5
NTEM-2X-1.5-7
NTEM-2X-1.5-15
NTEM-2X-2-0.5
NTEM-2X-2-1
NTEM-2X-2-1.5
NTEM-2X-2-2
NTEM-2X-2-4
NTEM-2X-2-7
NTEM-2X-2-10
NTEM-2X-2-15
NTEM-2X-2.5-0.5
NTEM-2X-2.5-1
NTEM-2X-2.5-1.5
NTEM-2X-2.5-2
NTEM-2X-2.5-3
NTEM-2X-2.5-4
NTEM-2X-2.5-5
NTEM-2X-2.5-7
NTEM-2X-2.5-10
NTEM-2X-3-0.5
NTEM-2X-3-1.5
NTEM-2X-3-2
NTEM-2X-3-3
NTEM-2X-3-4
NTEM-2X-3-5
NTEM-2X-3-7
NTEM-2X-4-0.5
NTEM-2X-4-1
NTEM-2X-4-1.5
NTEM-2X-4-2
NTEM-2X-4-3
NTEM-2X-4-4
NTEM-2X-4-5
NTEM-2X-4-7
NTEM-2X-4-10
NTEM-2X-4-15
NTEM-2X-5-0.5
NTEM-2X-5-1.5
NTEM-2X-5-2
NTEM-2X-5-3
NTEM-2X-5-4
NTEM-2X-5-5
NTEM-2X-5-7
NTEM-2X-5-10
NTEM-2X-5-15
NTEM-2X-6-0.5
NTEM-2X-6-1.5
NTEM-2X-6-2
NTEM-2X-6-4
NTEM-2X-6-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.50.5433501-00336-005020.57
1 Piece(s)Available

8 Days or more

10.5433501-00336-005040.64
1 Piece(s)Available

8 Days or more

1.50.5433501-00336-005050.71
1 Piece(s)Available

8 Days or more

20.5433501-00336-005060.78
1 Piece(s)Available

8 Days or more

30.5433501-00336-005080.92
1 Piece(s)Available

8 Days or more

40.5433501-00336-005101.06
1 Piece(s)Available

8 Days or more

50.5433501-00336-005121.2
1 Piece(s)Available

8 Days or more

0.50.8533501-00336-008020.89
1 Piece(s)Available

8 Days or more

10.8533501-00336-008040.97
1 Piece(s)Available

8 Days or more

1.50.8533501-00336-008051.06
1 Piece(s)Available

8 Days or more

20.8533501-00336-008061.15
1 Piece(s)Available

8 Days or more

30.8533501-00336-008081.32
1 Piece(s)Available

8 Days or more

40.8533501-00336-008101.5
1 Piece(s)Available

8 Days or more

0.51644501-00336-010021.1
1 Piece(s)Available

8 Days or more

11644501-00336-010041.21
1 Piece(s)Available

8 Days or more

1.51644501-00336-010051.31
1 Piece(s)Available

8 Days or more

21644501-00336-010061.42
1 Piece(s)Available

8 Days or more

31644501-00336-010081.63
1 Piece(s)Available

8 Days or more

41644501-00336-010101.84
1 Piece(s)Available

8 Days or more

51644501-00336-010122.05
1 Piece(s)Available

8 Days or more

71644501-00336-010162.47
1 Piece(s)Available

8 Days or more

151664501-00336-010244.22
1 Piece(s)Available

8 Days or more

0.51.5844501-00336-015021.64
1 Piece(s)Available

8 Days or more

11.5844501-00336-015041.78
1 Piece(s)Available

8 Days or more

1.51.5844501-00336-015051.92
1 Piece(s)Available

8 Days or more

21.5844501-00336-015062.06
1 Piece(s)Available

8 Days or more

31.5844501-00336-015082.34
1 Piece(s)Available

8 Days or more

41.5844501-00336-015102.62
1 Piece(s)Available

8 Days or more

51.5844501-00336-015122.9
1 Piece(s)Available

8 Days or more

71.5844501-00336-015163.46
1 Piece(s)Available

8 Days or more

151.5864501-00336-015245.79
1 Piece(s)Available

8 Days or more

0.521045001-00336-020022.17
1 Piece(s)Available

8 Days or more

121045001-00336-020042.35
1 Piece(s)Available

8 Days or more

1.521045001-00336-020052.52
1 Piece(s)Available

8 Days or more

221045001-00336-020062.7
1 Piece(s)Available

8 Days or more

421045001-00336-020103.4
1 Piece(s)Available

8 Days or more

721065001-00336-020164.46
1 Piece(s)Available

8 Days or more

1021065001-00336-020195.53
1 Piece(s)Available

8 Days or more

1521065501-00336-020247.36
1 Piece(s)Available

8 Days or more

0.52.51245001-00336-025022.71
1 Piece(s)Available

8 Days or more

12.51245001-00336-025042.92
1 Piece(s)Available

8 Days or more

1.52.51245001-00336-025053.13
1 Piece(s)Available

8 Days or more

22.51245001-00336-025063.34
1 Piece(s)Available

8 Days or more

32.51245001-00336-025083.76
1 Piece(s)Available

8 Days or more

42.51265001-00336-025104.18
1 Piece(s)Available

8 Days or more

52.51265001-00336-025124.6
1 Piece(s)Available

8 Days or more

72.51265001-00336-025165.45
1 Piece(s)Available

8 Days or more

102.51286001-00336-025196.73
1 Piece(s)Available

8 Days or more

0.531565501-00336-030023.26
1 Piece(s)Available

8 Days or more

1.531565501-00336-030053.79
1 Piece(s)Available

8 Days or more

231565501-00336-030064.05
1 Piece(s)Available

8 Days or more

331565501-00336-030084.57
1 Piece(s)Available

8 Days or more

431565501-00336-030105.1
1 Piece(s)Available

8 Days or more

531565501-00336-030125.62
1 Piece(s)Available

8 Days or more

731565501-00336-030166.68
1 Piece(s)Available

8 Days or more

0.542065501-00336-040024.35
1 Piece(s)Available

8 Days or more

142065501-00336-040044.7
1 Piece(s)Available

8 Days or more

1.542065501-00336-040055.05
1 Piece(s)Available

8 Days or more

242065501-00336-040065.4
1 Piece(s)Available

8 Days or more

342065501-00336-040086.1
1 Piece(s)Available

8 Days or more

442086001-00336-040106.8
1 Piece(s)Available

8 Days or more

542086001-00336-040127.5
1 Piece(s)Available

8 Days or more

7420106501-00336-040168.91
1 Piece(s)Available

8 Days or more

10420107001-00336-0401911.05
1 Piece(s)Available

8 Days or more

15420128001-00336-0402414.72
1 Piece(s)Available

8 Days or more

0.552566501-00336-050025.44
1 Piece(s)Available

8 Days or more

1.552566501-00336-050056.31
1 Piece(s)Available

8 Days or more

252566501-00336-050066.75
1 Piece(s)Available

8 Days or more

352566501-00336-050087.62
1 Piece(s)Available

10 Days or more

452587001-00336-050108.5
1 Piece(s)Available

8 Days or more

552587001-00336-050129.37
1 Piece(s)Available

8 Days or more

7525107001-00336-0501611.14
1 Piece(s)Available

8 Days or more

10525128001-00336-0501913.82
1 Piece(s)Available

8 Days or more

15525169001-00336-0502418.4
1 Piece(s)Available

8 Days or more

0.563087001-00336-060026.52
1 Piece(s)Available

8 Days or more

1.563087001-00336-060057.57
1 Piece(s)Available

8 Days or more

263087001-00336-060068.1
1 Piece(s)Available

8 Days or more

4630108001-00336-0601010.2
1 Piece(s)Available

8 Days or more

7630128001-00336-0601613.37

Loading...

  1. 1

Basic Information

Type Tapered square Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Copper Number of flutes(sheet) 2
Coating Non-Coated Torsional Angle(°) Standard torsion (30-40°)

Additional Products in this Category

Tech Support