(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Champion Solid, Long Shank End Mill NC-LS-2

Champion Solid, Long Shank End Mill NC-LS-2
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NC-LS-2-1
NC-LS-2-1.5
NC-LS-2-2
NC-LS-2-2.5
NC-LS-2-3
NC-LS-2-4
NC-LS-2-5
NC-LS-2-6
NC-LS-2-7
NC-LS-2-9
NC-LS-2-10
NC-LS-2-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

12410001-00242-00100
1 Piece(s)Available

8 Days or more

1.53410001-00242-00150
1 Piece(s)Available

8 Days or more

24410001-00242-00200
1 Piece(s)Available

8 Days or more

2.55410001-00242-00250
1 Piece(s)Available

8 Days or more

36612001-00242-00300
1 Piece(s)Available

8 Days or more

48612001-00242-00400
1 Piece(s)Available

8 Days or more

510613001-00242-00500
1 Piece(s)Available

8 Days or more

612613001-00242-00600
1 Piece(s)Available

8 Days or more

714814001-00242-00700
1 Piece(s)Available

8 Days or more

9181015001-00242-00900
1 Piece(s)Available

8 Days or more

10201015001-00242-01000
1 Piece(s)Available

8 Days or more

11221217001-00242-01100

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support