(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Champion Solid, Long Blade End Mill NCL-4

Champion Solid, Long Blade End Mill NCL-4
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NCL-4-2
NCL-4-3
NCL-4-4
NCL-4-5
NCL-4-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code
1 Piece(s)Available

8 Days or more

210450901-00224-00200
1 Piece(s)Available

8 Days or more

318660901-00224-00300
1 Piece(s)Available

8 Days or more

422660901-00224-00400
1 Piece(s)Available

8 Days or more

525665901-00224-00500
1 Piece(s)Available

8 Days or more

625665-01-00224-00600

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of Flutes(sheet) 4 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support