(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UT Coat, 2-Flute Ball CSEB

UT Coat, 2-Flute Ball CSEB
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: TiCN
•With/Without Torsion: Available
•Shank Taper Angle Bta (°): 11°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSEB1001-0020-6
CSEB2001-0010
CSEB2002-0020-6
CSEB2002-0030
CSEB2003-0030
CSEB2003-0030-6
CSEB2003-0045
CSEB2004-0040
CSEB2004-0040-6
CSEB2004-0060
CSEB2005-0050
CSEB2005-0050-6
CSEB2005-0075
CSEB2006-0060
CSEB2006-0060-6
CSEB2006-0090
CSEB2007-0100
CSEB2008-0080
CSEB2008-0080-6
CSEB2008-0120
CSEB2009-0130
CSEB2010-0100
CSEB2010-0100-6
CSEB2010-0150
CSEB2010-0250
CSEB2011-0160
CSEB2012-0180
CSEB2013-0190
CSEB2014-0210
CSEB2015-0150
CSEB2015-0150-6
CSEB2015-0200
CSEB2015-0225
CSEB2015-0400
CSEB2016-0240
CSEB2017-0250
CSEB2018-0270
CSEB2019-0280
CSEB2020-0200
CSEB2020-0200-6
CSEB2020-0300
CSEB2020-0600
CSEB2025-0250
CSEB2025-0250-6
CSEB2025-0375
CSEB2025-0600
CSEB2030-0300
CSEB2030-0450
CSEB2030-0800
CSEB2035-0520
CSEB2040-0400
CSEB2040-0600
CSEB2040-0800
CSEB2045-0670
CSEB2050-0500
CSEB2050-0750
CSEB2050-0800
CSEB2050-1200
CSEB2055-0820
CSEB2060-0600
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Coating Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Processing Applications JAN Code Trusco Code With/Without Torsion Shank Taper Angle Bta
(°)
1 Piece(s)Available

11 Days or more

R0.05-0.2--506--4560295087439771-9833--
1 Piece(s)Available

9 Days or more

R0.05-0.1--504--4560295087422771-9841--
1 Piece(s)Available

11 Days or more

R0.1-0.2--506--4560295083356771-9850--
1 Piece(s)Available

10 Days or more

0.1General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]0.32TiCN504-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

10 Days or more

R0.15-0.3--504--4560295080843485-1595--
1 Piece(s)Available

11 Days or more

R0.15-0.3--506--4560295083363771-9868--
1 Piece(s)Available

8 Days or more

0.15General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]0.452TiCN504-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

9 Days or more

R0.2-0.4--504--4560295080850485-1609--
1 Piece(s)Available

9 Days or more

R0.2-0.4--506--4560295083370771-9876--
1 Piece(s)Available

9 Days or more

0.2General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]0.62TiCN504-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

9 Days or more

R0.25-0.5--504--4560295080867485-1617--
1 Piece(s)Available

9 Days or more

R0.25-0.5--506--4560295083387771-9884--
1 Piece(s)Available

9 Days or more

0.25General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]0.752TiCN504-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

9 Days or more

R0.3-0.6--504--4560295080874485-1625--
1 Piece(s)Available

9 Days or more

R0.3-0.6--506--4560295083394771-9892--
1 Piece(s)Available

9 Days or more

0.3General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]0.92TiCN504-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

9 Days or more

R0.35-1--504--4560295082168485-1633--
1 Piece(s)Available

9 Days or more

R0.4-0.8--504--4560295080881485-1641--
1 Piece(s)Available

11 Days or more

R0.4-0.8--506--4560295083400771-9906--
1 Piece(s)Available

12 Days or more

0.4General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]1.22TiCN504-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

11 Days or more

R0.45-1.3--504--4560295082175485-1650--
1 Piece(s)Available

10 Days or more

R0.5-1--504--4560295080898485-1668--
1 Piece(s)Available

8 Days or more

R0.5-1--506--4560295083417771-9914--
1 Piece(s)Available

10 Days or more

0.5General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]1.52TiCN504-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

10 Days or more

R0.5-2.5--504--4560295080904485-1676--
1 Piece(s)Available

9 Days or more

R0.55-1.6--504--4560295082335485-1684--
1 Piece(s)Available

9 Days or more

R0.6-1.8--504--4560295082342485-1692--
1 Piece(s)Available

8 Days or more

R0.65-1.9--504--4560295082182485-1706--
1 Piece(s)Available

9 Days or more

R0.7-2.1--504--4560295082199485-1714--
1 Piece(s)Available

9 Days or more

R0.75-1.5--504--4560295080911485-1722--
1 Piece(s)Available

9 Days or more

R0.75-1.5--506--4560295083424771-9922--
1 Piece(s)Available

10 Days or more

R0.75-2--504--4560295080928485-1731--
1 Piece(s)Available

9 Days or more

0.75General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]2.252TiCN504-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

10 Days or more

R0.75-4--504--4560295078550485-1749--
1 Piece(s)Available

9 Days or more

R0.8-2.4--504--4560295082205485-1757--
1 Piece(s)Available

9 Days or more

R0.85-2.5--504--4560295082212485-1765--
1 Piece(s)Available

8 Days or more

R0.9-2.7--504--4560295082229485-1773--
1 Piece(s)Available

9 Days or more

R0.95-2.8--504--4560295082236485-1781--
1 Piece(s)Available

10 Days or more

R1-2--504--4560295080935485-1790--
1 Piece(s)Available

8 Days or more

R1-2--606--4560295083431771-9931--
1 Piece(s)Available

9 Days or more

1General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]32TiCN604-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

8 Days or more

R1-6--604--4560295080942485-1803--
1 Piece(s)Available

10 Days or more

R1.25-2.5--504--4560295080959485-1811--
1 Piece(s)Available

11 Days or more

R1.25-2.5--606--4560295083448771-9949--
1 Piece(s)Available

9 Days or more

R1.25-3.75--504--4560295080966485-1820--
1 Piece(s)Available

8 Days or more

R1.25-6--604--4560295080973485-1838--
1 Piece(s)Available

9 Days or more

R1.5-3--506--4560295080980485-1846--
1 Piece(s)Available

9 Days or more

1.5General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]4.52TiCN706-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

9 Days or more

R1.5-8--706--4560295080997485-1854--
1 Piece(s)Available

8 Days or more

R1.75-5.2--706--4560295082243485-1862--
1 Piece(s)Available

9 Days or more

R2-4--506--4560295081000485-1871--
1 Piece(s)Available

10 Days or more

2General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎]62TiCN706-0.005~0.005Curved surface / Side / Engraving / R Groove--Available11°
1 Piece(s)Available

10 Days or more

R2-8--706--4560295081017485-1889--
1 Piece(s)Available

8 Days or more

R2.25-6.7--706--4560295082250485-1897--
1 Piece(s)Available

9 Days or more

R2.5-5--506--4560295081024485-1901--
1 Piece(s)Available

9 Days or more

R2.5-7.5--806--4560295081031485-1919--
1 Piece(s)Available

9 Days or more

R2.5-8--806--4560295081048485-1927--
1 Piece(s)Available

10 Days or more

R2.5-12--806--4560295081055485-1935--
1 Piece(s)Available

10 Days or more

R2.75-8.2--806--4560295082267485-1943--
1 Piece(s)Available

10 Days or more

R3-6--506--4560295081062485-1951--

Loading...

Basic Information

Model Ball

Additional Products in this Category

Tech Support