(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UT Coat, 4-Flute Long Neck Square CXS

UT Coat, 4-Flute Long Neck Square CXS
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 4
•JAN Code: 4560295082113

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CXS4010-030
CXS4015-045
CXS4020-060
CXS4025-075
CXS4030-090
CXS4040-120
CXS4050-150
CXS4060-180
CXS4080-240
CXS4100-300
CXS4120-360
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
JAN Code Trusco Code Blade diameter tolerance
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

9 Days or more

11.54503--0~-0.020.9616°3.253.353.473.593.86
1 Piece(s)Available

10 Days or more

1.52.254504.5--0~-0.021.4616°4.664.814.975.155.53
1 Piece(s)Available

9 Days or more

234506--0~-0.021.9416°6.246.446.666.897.41
1 Piece(s)Available

10 Days or more

2.53.754507.5--0~-0.022.4416°7.798.048.318.69.25
1 Piece(s)Available

9 Days or more

34.56509--0~-0.022.9516°9.349.649.9710.3111.09
1 Piece(s)Available

10 Days or more

4665012--0~-0.023.8616°12.6113.0213.4613.9214.97
1 Piece(s)Available

9 Days or more

57.5650154560295082113485-28510~-0.024.8616°15.716.2116.76No interferenceNo interference
1 Piece(s)Available

9 Days or more

6965018--0~-0.025.86-No interferenceNo interferenceNo interferenceNo interferenceNo interference
1 Piece(s)Available

10 Days or more

81286024--0~-0.037.82-No interferenceNo interferenceNo interferenceNo interferenceNo interference
1 Piece(s)Available

9 Days or more

1015107030--0~-0.039.82-No interferenceNo interferenceNo interferenceNo interferenceNo interference
1 Piece(s)Available

9 Days or more

1218129036--0~-0.0311.82-No interferenceNo interferenceNo interferenceNo interferenceNo interference

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Cast Iron / Titanium / Copper Number of Flutes(sheet) 4 Model Long-Neck Square
Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support