(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

LED Magnifier System Lens (Replacement Lens)

LED Magnifier System Lens (Replacement Lens)
  • Volume Discount

•Product Model: Accessories
•Compatible Product: LED Magnifier LS2-175S/LS2-175A/LS4-150S/LS4-150A
•Magnification (times): 2
•Lens Size (mm): φ178
•Material: Hard Glass

PDF

Part Number

Configured Part Number is shown.

SL-2

 
Part Number
SL-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Accessory Magnification(times) 2 Lens Size(mm) φ178
Applicable Part LED Magnifier LS2-175S/LS2-175A/LS4-150S/LS4-150A Material Hard Glass

Please check the type/dimensions/specifications of the part SL-2 in the LED Magnifier System Lens (Replacement Lens) series.

Additional Products in this Category

Tech Support