(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For general machining, suitable for high speed steel/alloy steel/special alloys. Suitable for high speed rotation.
Model | Grindstone | Grit Size(#) | 80 | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Outer Diameter(mm) | 4 | Thickness(mm) | 13 | Shape | A |
Abrasive grain | SA Cobalt | Shaft length(mm) | 30 | Degree of Coupling | P |
Packaging Quantity(Piece) | 10 | Binding Agent | V (Vitrified) | Suitable Material | High Speed Steel / Steel Alloy / Special Alloy |
Application | General |
Please check the type/dimensions/specifications of the part MS-061 in the Mounted Points - Wheel Bit with Shank, High-Speed Rotation, MS Series SA, Blue series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy