(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Mounted Points - Wheel Bit with Shank, MO Series WA, Red【1-100 Pieces Per Package】

Mounted Points - Wheel Bit with Shank, MO Series WA, Red
  • Volume Discount

Suitable for alloy steel/tool steel/carbon steel, for general machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MO-021
MO-061
MO-101
MO-141
MO-380
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Outer Diameter
(mm)
Thickness
(mm)
Shape Tip R
(mm)

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

80313A-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80413A-

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

60513A-
1 Piece(s)Available

9 Days or more

60613A-

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

601325I3.2

Loading...

  1. 1

Basic Information

Model Grindstone Shaft Diameter(mm) 3 Abrasive grain WA
Shaft length(mm) 30 Degree of Coupling P Packaging Quantity(Piece) 10
Binding Agent V (Vitrified) Suitable Material Alloy Steel / Tool Steel / Carbon Steel Application General

Additional Products in this Category

Tech Support