(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Gold without Scale

Part Number

Configured Part Number is shown.

62502

 
Part Number
62502
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Free Set Square Scale NA Material Stainless Steel
Type 25cm Long branch (short branch) x Width x Thickness(mm) 250(150)×15×2 Mass(g) 91
Features ● Angle is freely adjustable ● The free square has a set screw that enables it to be fixed at the set angle Application ● For setting, scribing, or copying your desired angle ● Free square: For mortise construction and ink scribing

Please check the type/dimensions/specifications of the part 62502 in the Free Gold without Scale series.

Additional Products in this Category

Tech Support