(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Machinist Square, with Brass Table

Part Number

Configured Part Number is shown.

Part Number
62020
62021
62022
62023
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Base Length
(mm)
Type Base Length x Width x Thickness
(mm)
Pole Length x Width x Thickness
(mm)
Mass
(g)
Angle Accuracy
1 Piece(s)Available

8 Days or more

45354.5cm35×12×645×11×1.5260.04 mm or less per 45 mm
1 Piece(s)Available

8 Days or more

60406cm40×12×660×11×1.5300.06 mm or less per 60 mm
1 Piece(s)Available

8 Days or more

75487.5cm48×15×675×13×1.5450.07 mm or less per 75 mm
1 Piece(s)Available

8 Days or more

90559cm55×15×690×13×1.5530.09 mm or less per 90 mm

Loading...

  1. 1

Basic Information

Product Type Square With Stand Angle(°) 90 Scale NA
Material Stainless steel, brass

Additional Products in this Category

Tech Support