(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Digital Calipers with Large Text and Hold Function (150 mm / 200 mm / 300 mm / 450 mm / 600 mm / 1,000 mm)

Digital Calipers with Large Text and Hold Function (150 mm / 200 mm / 300 mm / 450 mm / 600 mm / 1,000 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 19975
  • 19976
  • 19977
  • 19986
  • 19987
  • 19988
  • Volume Discount

Digital indicator calipers where there is no need to read the main scale. Equipped with a hold convenient for measuring places where the LCD unit is not visible. The minimum read value is 0.01 mm, ideal for extremely precise work.
[Features]
· With zero setting function to enable relative measurements and indirect measurements.
· A hold function is useful when the display is not visible.
· Drip-proof unit parts.
(Can be used when wet if immediately wiped dry.)
[Applications]
· External measurements, internal measurements, step measurements, depth measurements

(i)Caution

  • Although the unit features a drip-proof structure, short-circuiting will occur if used after liquids have gotten in between the unit and main scale.

Part Number

Configured Part Number is shown.

19976

Part Number
19976
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available Solar Panel NA
Measuring Range(mm) 0.01~200 Instrumental Error(mm) ±0.03 Repeat accuracy(mm) 0.01
Operating Temperature(°C) 0–40 Storage Temperature(°C) -10 – 60 Minimum Read Value(mm) 0.01
Material Main Body: Stainless Steel, LCD Unit: ABS Resin Power Supply Silver oxide battery SR44 x 1 Mass(g) 179
Features A hold function is useful when the display is not visible.

Additional Products in this Category

Tech Support