(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Vernier Caliper - Small Model, Portable

Vernier Caliper - Small Model, Portable
  • Volume Discount

Pocket calipers used for various dimensional measurements.
[Features]
· Small, conveniently portable calipers.
[Applications]
· Ideal for outer diameter measurement, inner diameter measurement, depth measurement, and step measurement.

PDF

Part Number

Configured Part Number is shown.

19518

 
Part Number
19518
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Maximum Measurement Length (Range Selection(mm) ~100
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar Available
Solar Panel NA Measuring Range(mm) 0.1 to 100 Calibration Non-Compatible
Instrumental Error(mm) ±0.1 Minimum Read Value(mm) 0.1 Material Stainless Steel
Mass(g) 39

Please check the type/dimensions/specifications of the part 19518 in the Vernier Caliper - Small Model, Portable series.

Additional Products in this Category

Tech Support