(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locate Cylinder

Locate Cylinder
  • Volume Discount

Body: SCM420 / rhombic nut: S45C-D, Hardened HRC56 ±2 locating cylinder (positioning stopper).

Part Number

Configured Part Number is shown.

Part Number
LS1015S
LS1025G
LS1215S
LS1225G
LS1425S
LS1450G
LS1625S
LS1650G
LS1825S
LS1835G
LS1850G
LS1875G
LS2025S
LS2050G
LS2075G
LS22100G
LS22125G
LS2225S
LS2250G
LS2275G
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
I
(mm)
A 0-0.011
(mm)
A 0-0.013
(mm)
Mass
(g)
1 Piece(s)Available

13 Days or more

20±0.0115±0.015.39.6M6x250.0110-55
1 Piece(s)Available

13 Days or more

20±0.0125±0.25.39.6M6x35-10-80
1 Piece(s)Available

13 Days or more

20±0.0115±0.015.311.6M6x250.0112-55
1 Piece(s)Available

13 Days or more

20±0.0125±0.25.311.6M6x35-12-80
1 Piece(s)Available

13 Days or more

32±0.0125±0.017.613.6M8x350.0114-200
1 Piece(s)Available

13 Days or more

32±0.0150±0.27.613.6M8x60-14-355
1 Piece(s)Available

13 Days or more

32±0.0125±0.011015.6M8x400.0116-220
1 Piece(s)Available

13 Days or more

32±0.0150±0.21015.6M8x75-16-375
1 Piece(s)Available

13 Days or more

40±0.0125±0.0112.317.6M10x400.0118-360
1 Piece(s)Available

13 Days or more

40±0.0135±0.21417.6M10x50-18-460
1 Piece(s)Available

13 Days or more

40±0.0150±0.212.317.6M10x65-18-600
1 Piece(s)Available

13 Days or more

40±0.0175±0.21417.6M10x90-18-850
1 Piece(s)Available

13 Days or more

40±0.0125±0.011419.6M10x450.01-20380
1 Piece(s)Available

13 Days or more

40±0.0150±0.21419.6M10x70--20630
1 Piece(s)Available

13 Days or more

40±0.0175±0.21419.6M10x95--20870
1 Piece(s)Available

13 Days or more

60±0.01100±0.21821.6M12x120--222310
1 Piece(s)Available

13 Days or more

60±0.01125±0.21821.6M12x145--222860
1 Piece(s)Available

13 Days or more

40±0.0125±0.011421.6M10x500.01-22410
1 Piece(s)Available

13 Days or more

40±0.0150±0.21421.6M10x75--22650
1 Piece(s)Available

13 Days or more

60±0.0175±0.21821.6M12x95--221760

Loading...

  1. 1

Basic Information

G(mm) 0.01 H(mm) 0.01 J(mm) 0.01
Material SCM420 Heat Treatment Hardening HRC60

Additional Products in this Category

Tech Support