(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Inch finish used for jigs and components in the aviation industry (φA only). In order to improve the efficiency of driving work, the lead part has undergone finishing grinding in 2 stages. The hardness is set low.
C(mm) | 25 | D(mm) | 10 | E(mm) | 3 |
---|---|---|---|---|---|
F(mm) | 3 | G(mm) | 2.2 | H(mm) | 60° |
Material | SCM435 | Heat Treatment | Hardening HRC30 | Surface Treatment | Black oxide finish |
A g6(mm) | 6.350(1/4") | B p6(mm) | 8 | Tolerance of B(mm) | +0.024~+0.015 |
Tolerance of A(mm) | -0.005~-0.0014 | Features(mm) | Inch-sized used for jigs and components in the aviation industry. |
Please check the type/dimensions/specifications of the part PIR0104 in the Locating Pin (Inch Finish Round Pin) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy