(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pin (Adjustable Round Pin)

Locating Pin (Adjustable Round Pin)
  • Volume Discount

[Features]
· A single wrench with the positioning repeatability of 5 μm.
· Zero clearance with the reference hole and use of a high precision positioning pin makes it ideal for replacing plates or small-scale generalization.
· The locating adjustment pin is a manually operated high-precision positioning pin whose diameter expands and contracts.
· Locating adjustable pin creates zero gap.

Part Number

Configured Part Number is shown.

Part Number
PAJ08-R
PAJ10-R
PAJ12-R
PAJ16-R
PAJ20-R
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
Datum diameter (max.)
(φ)
Expansion Diameter Stroke
(mm)
Work Diameter φ
(φ)
Datum diameter (min.)
(φ)
Bx
(mm)
By
(mm)
M (Hexagon × Depth)
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
O
(mm)
P
(mm)
Q
(mm)
1 Piece(s)Available

10 Days or more

248.040.38H87.9311102.5×2.50.127M6 x 193121.62.57.94.710411
1 Piece(s)Available

10 Days or more

28.310.050.410H89.9115.5143 ×30.169M 8×111.53.513.31.739.8614513.5
1 Piece(s)Available

10 Days or more

3012.060.512H811.8815.5143 ×30.29M 8×111.53.5152.23.511.86.514513.5
1 Piece(s)Available

10 Days or more

3716.060.616H815.8419174 ×3.50.2413M12 x 1.5154182.84.215.79175.617
1 Piece(s)Available

10 Days or more

43.520.060.620H819.8424.5225 ×40.2417M16 x 1.518.55202.5519.712.4225.620.5

Loading...

  1. 1

Basic Information

Material Main unit: SNCM439, cap: SCM440 Heat Treatment Hardening HRC55 N(mm) 0.5–1

Additional Products in this Category

Tech Support