(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pin B Type (Finishing Product)

Locating Pin B Type (Finishing Product)
  • Volume Discount

Outer diameters A and B have ground finish (finished product)

Part Number

Configured Part Number is shown.

Part Number
LP251
LP252
LP253
LP254
LP255
LP256
LP258
LP259
LP261
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
Tolerance of B
(mm)
Tolerance of A
(mm)
1 Piece(s)Available

11 Days or more

86162+0.020~+0.012-0.005~-0.014
1 Piece(s)Available

11 Days or more

106163+0.020~+0.012-0.005~-0.014
1 Piece(s)Available

11 Days or more

128183+0.024~+0.015-0.006~-0.017
1 Piece(s)Available

11 Days or more

148184+0.024~+0.015-0.006~-0.017
1 Piece(s)Available

11 Days or more

1510204+0.024~+0.015-0.006~-0.017
1 Piece(s)Available

11 Days or more

1610204+0.024~+0.015-0.006~-0.017
1 Piece(s)Available

11 Days or more

2012245+0.029~+0.018-0.007~-0.020
1 Piece(s)Available

11 Days or more

2212246+0.029~+0.018-0.007~-0.020
1 Piece(s)Available

11 Days or more

2512246+0.029~+0.018-0.007~-0.020

Loading...

  1. 1

Basic Information

Material SK7 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support