(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Locating Pin B Type (Self Cut Product)

Locating Pin B Type (Self Cut Product)
  • Volume Discount

Machine outer diameters A and B according to the tolerance specified by the user. (Self Cut Product)

Part Number

Configured Part Number is shown.

Part Number
LP201B
LP202B
LP203B
LP204B
LP205B
LP206B
LP207B
LP208B
LP209B
LP210B
LP211B
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
1 Piece(s)Available

11 Days or more

86162
1 Piece(s)Available

11 Days or more

106163
1 Piece(s)Available

11 Days or more

128183
1 Piece(s)Available

11 Days or more

148184
1 Piece(s)Available

11 Days or more

1510204
1 Piece(s)Available

11 Days or more

1610204
1 Piece(s)Available

11 Days or more

1810205
1 Piece(s)Available

11 Days or more

2012245
1 Piece(s)Available

11 Days or more

2212246
1 Piece(s)Available

11 Days or more

2412246
1 Piece(s)Available

11 Days or more

2512246

Loading...

  1. 1

Basic Information

Material SK7 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish
Tolerance of B(mm) +0.30~+0.23 Tolerance of A(mm) +0.30~+0.23

Additional Products in this Category

Tech Support