(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Locating Pin A Type (Finishing Product)

Locating Pin A Type (Finishing Product)
  • Volume Discount

Outer diameters A and B have ground finish (finished product)

Part Number

Configured Part Number is shown.

Part Number
LP251A
LP252A
LP253A
LP254A
LP255A
LP256A
LP257A
LP258A
LP259A
LP261A
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
Tolerance of B
(mm)
Tolerance of A
(mm)
1 Piece(s)Available

10 Days or more

8616 +0.020~+0.012-0.005~-0.014
1 Piece(s)Available

10 Days or more

10616 +0.020~+0.012-0.005~-0.014
1 Piece(s)Available

10 Days or more

12818 +0.024~+0.015-0.006~-0.017
1 Piece(s)Available

10 Days or more

14818 +0.024~+0.015-0.006~-0.017
1 Piece(s)Available

10 Days or more

151020 +0.024~+0.015-0.006~-0.017
1 Piece(s)Available

10 Days or more

161020 +0.024~+0.015-0.006~-0.017
1 Piece(s)Available

10 Days or more

181020 +0.024~+0.015-0.006~-0.017
1 Piece(s)Available

10 Days or more

201224 +0.029~+0.018-0.007~-0.020
1 Piece(s)Available

10 Days or more

221224 +0.029~+0.018-0.007~-0.020
1 Piece(s)Available

10 Days or more

251224 +0.029~+0.018-0.007~-0.020

Loading...

  1. 1

Basic Information

Material SK7 Heat Treatment Hardened (HRC50-60) Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support