(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)
Part Number |
---|
PFDS0612-22 |
PFDS0612-27 |
PFDS0812-22 |
PFDS0812-27 |
PFDS1012-22 |
PFDS1012-27 |
PFDS1212-22 |
PFDS1212-27 |
PFDS1312-22 |
PFDS1312-27 |
Loading...
B(mm) | 12 | D(mm) | 9 | F(mm) | 10 |
---|---|---|---|---|---|
G(mm) | 39 | H(mm) | 17 | I(mm) | 30° |
J(mm) | 2 | K(mm) | 30° | M(mm) | 25 |
N(mm) | 4 | Material | SCM440 | Heat Treatment | Tempering HRC45-55 |
Surface Treatment | Black oxide finish | B Dimension Tolerance | h5mm | A Size Tolerance | h6mm |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy