(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Guide Block (Stepped Type)【2 Pieces Per Package】

Guide Block (Stepped Type)
  • Volume Discount

It is screw-fastened on a fixed object or vise with 20 mm key groove. Can be used in any machine with varied guide block sizes available.

Part Number

Configured Part Number is shown.

Part Number
FGB1020
FGB1220
FGB1420
FGB1620
FGB1820
FGB2020
FGB2220
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship A
(mm)
C
(mm)
D
(mm)
G
(mm)
Applicable Bolt

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010222.5M6x10 (Sold Separately)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1210222.5M6x10 (Sold Separately)

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

1410253.5M6x15 (Sold Separately)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1610253.5M6x15 (Sold Separately)

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

1810253.5M6x15 (Sold Separately)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

2010253.5M6x15 (Sold Separately)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

2212323.5M6x15 (Sold Separately)

Loading...

  1. 1

Basic Information

B(mm) 20 E(mm) 6.5 F(mm) 11
Material S15C Heat Treatment Hardening Surface Treatment Black oxide finish
B Dimension Tolerance h6mm A Size Tolerance h6mm

Additional Products in this Category

Tech Support