(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Q Lock (Screw Type) Diamond Pin

Q Lock (Screw Type) Diamond Pin
  • Volume Discount

A two-sided restraint type jig setup element that provides high speed, high precision, and high rigidity, for the replacement and positioning of jigs. It can be incorporated into an existing jig. Can be used for the automatic replacement of jigs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
QLT26-DP
QLT32-DP
QLT40-DP
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
1 Piece(s)Available

12 Days or more

582039.271052623466
1 Piece(s)Available

8 Days or more

7225498.51263229478
1 Piece(s)Available

12 Days or more

8828599.515740726710

Loading...

  1. 1

Basic Information

Material Main unit: SCM440 steel ball :SUJ2 Heat Treatment Main unit: hardening HRC55 steel ball: hardening HRC62 B Tolerance(mm) -0.003~-0.013
E tolerance(mm) ±0.005

Additional Products in this Category

Tech Support