(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough Guide L-Plate for Q Lock (Part Numbers)

Rough Guide L-Plate for Q Lock
  • Volume Discount

The jig plate with the Q-lock element attached enables quick and easy replacement. Good workability due to large guide part. Mounts onto the top surfaces of the mother jig for minimal interference with surroundings.

Part Number

Configured Part Number is shown.

QL-RGL32S

Part Number
QL-RGL32S
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Compatible Q Locking Element
1 Piece(s)Available

13 Days or more

3480402015457.5QLT32

Loading...

  1. 1

Basic Information

Material SUS304

Please check the type/dimensions/specifications of the part QL-RGL32S in the Rough Guide L-Plate for Q Lock series.

Products like this...

Part Number
QL-RGL03S
QL-RGL10S
QL-RGL19S
QL-RGL26S
QL-RGL40S
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Compatible Q Locking Element
1 Piece(s)Available

9 Days or more

3073402013451QL(S・H)M03
1 Piece(s)Available

9 Days or more

3487502514665QL(S・H)M10
1 Piece(s)Available

11 Days or more

2657402011435.3QLT19
1 Piece(s)Available

9 Days or more

3067402013445.2QLT26
1 Piece(s)Available

9 Days or more

34100502514677QLT40

Additional Products in this Category

Tech Support