(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reference Seat (Round Seat)

Reference Seat (Round Seat)
  • Volume Discount

SCM420/quenched HRC60±3 reference seat (round seat)

Part Number

Configured Part Number is shown.

Part Number
KZR2015
KZR2016
KZR2017
KZR2019
KZR2020
KZR2522
KZR2524
KZR2525
KZR3020
KZR3030
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
E
(mm)
H
(mm)
1 Piece(s)Available

15 Days or more

20151317
1 Piece(s)Available

10 Days or more

20161317
1 Piece(s)Available

10 Days or more

20171317
1 Piece(s)Available

10 Days or more

20191317
1 Piece(s)Available

10 Days or more

20201317
1 Piece(s)Available

10 Days or more

25221519
1 Piece(s)Available

10 Days or more

25241519
1 Piece(s)Available

10 Days or more

25251519
1 Piece(s)Available

10 Days or more

30201827
1 Piece(s)Available

10 Days or more

30301827

Loading...

  1. 1

Basic Information

C(mm) M8 D(mm) 9 F(mm) 0.2
G(mm) 10 Material SCM420 Heat Treatment Tempering HRC57-63
Surface Treatment Black oxide finish B Dimension Tolerance  +0.01~0mm

Additional Products in this Category

Tech Support